(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Nickel electroplating with copper base and zinc plating are not used.
* Electroless nickel plating is used.
・ Low dew point compatible grease used, it can be used at -70°C. Performance improvement in low dew point environment.
Part Number |
---|
25A-MXQ8L-30CS-M9B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Cylinder I.D. (Ø) | Type | Stroke (mm) | Table Size: Length L (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Table Material | Table Size: Width W (mm) | Guide Type | Environment | Table Size: Height H (mm) | Max. Load Mass (kg) | Table Surface Treatment | Operating Pressure (MPa) | Table Parallelism (µm) | Piping Format | Port Screw Type | Adjuster Option | Function Option | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Made-to-order | Type | Applicable inner diameter of cylinder (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 8 | L-Shaped Table Type | 30 | 76 | 1~4.9 | [Aluminum] Aluminum | 36 | [Rolling Guide] Linear guide type | General Purpose | 23 | 1 | Electroless Nickel Plating | 0.15 to 0.7 | 35 | Symmetrical type | M screw | Forward-end metal stopper | Standard | - | M9B | 0.5 | None | 2 pcs. | None | Cylinder | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part 25A-MXQ8L-30CS-M9B in the Air Slide Table, Compatible With Rechargeable Battery 25A-MXQ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-MXQ8L-30CS-M9B trong chuỗi Air Slide Table, Compatible With Rechargeable Battery 25A-MXQ Series.
Part Number |
---|
25A-MXQ-AS16L |
25A-MXQ-AS20 |
25A-MXQ-AS20L |
25A-MXQ8L-30CT-M9BL |
25A-MXQ8L-40 |
25A-MXQ8L-40-A90L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Cylinder I.D. (Ø) | Type | Stroke (mm) | Table Size: Length L (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Table Material | Table Size: Width W (mm) | Guide Type | Environment | Table Size: Height H (mm) | Max. Load Mass (kg) | Table Surface Treatment | Operating Pressure (MPa) | Table Parallelism (µm) | Piping Format | Port Screw Type | Adjuster Option | Function Option | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Made-to-order | Type | Applicable inner diameter of cylinder (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | - | Others | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Forward-end rubber stopper | - | Symmetrical type | - | - | - | - | - | Stroke Adjuster | 16 | ||
- | 1 Piece(s) | Quote | - | - | Others | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Forward-end rubber stopper | - | Standard type | - | - | - | - | - | Stroke Adjuster | 20 | ||
- | 1 Piece(s) | Quote | - | - | Others | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Forward-end rubber stopper | - | Symmetrical type | - | - | - | - | - | Stroke Adjuster | 20 | ||
- | 1 Piece(s) | Quote | - | 8 | L-Shaped Table Type | 30 | 76 | 1~4.9 | [Aluminum] Aluminum | 36 | [Rolling Guide] Linear guide type | General Purpose | 23 | 1 | Electroless Nickel Plating | 0.15 to 0.7 | 35 | Symmetrical type | M screw | Retraction end metal stopper | Standard | - | M9B | 3 | None | 2 pcs. | None | Cylinder | - | ||
- | 1 Piece(s) | Quote | - | 8 | L-Shaped Table Type | 40 | 90 | 1~4.9 | [Aluminum] Aluminum | 36 | [Rolling Guide] Linear guide type | General Purpose | 23 | 1 | Electroless Nickel Plating | 0.15 to 0.7 | 40 | Symmetrical type | M screw | No adjuster | Standard | - | Without auto switch (built-in magnet) | None | None | None | None | Cylinder | - | ||
- | 1 Piece(s) | Quote | - | 8 | L-Shaped Table Type | 40 | 90 | 1~4.9 | [Aluminum] Aluminum | 36 | [Rolling Guide] Linear guide type | General Purpose | 23 | 1 | Electroless Nickel Plating | 0.15 to 0.7 | 40 | Symmetrical type | M screw | No adjuster | Standard | - | A90 | 3 | None | 2 pcs. | None | Cylinder | - |