(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Slide Table, Rechargeable Battery Compatible 25 A-MXS Series (Part Number)

Air Slide Table, Rechargeable Battery Compatible 25 A-MXS Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Electrolytic nickel plating and zinc plating with copper base are not used.
* Electrolytic nickel plating is used.
・ Low dew point compatible grease used, can be used at -70°C. Performance improvement in low dew point environment.

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
25A-MXS25-20A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCylinder I.D.
(Ø)
Type Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Material Table Size: Width W
(mm)
Guide Type Environment Table Size: Height H
(mm)
Max. Load Mass
(kg)
Table Surface Treatment Operating Pressure
(MPa)
Piping Format Port Screw Type Adjuster Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Type Applicable inner diameter of cylinder
(ø)

-

1 Piece(s) Quote -25L-Shaped Table Type201075~9.2[Aluminum] Aluminum Alloy92[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose62-[Anodize] Hard Anodize0.15 to 0.7Standard typeRcDual-end adjuster-Without auto switch (built-in magnet)None-NoneCylinder-

Loading...Tải…

  1. 1
 

Please check the type/dimensions/specifications of the part 25A-MXS25-20A in the Air Slide Table, Rechargeable Battery Compatible 25 A-MXS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-MXS25-20A trong chuỗi Air Slide Table, Rechargeable Battery Compatible 25 A-MXS Series.

Products like this...

Part Number
25A-MXS-AS16L
25A-MXS-AS20
25A-MXS-AS20L
25A-MXS25-20AS-M9BWM
25A-MXS25-50
25A-MXS25-50AS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCylinder I.D.
(Ø)
Type Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Material Table Size: Width W
(mm)
Guide Type Environment Table Size: Height H
(mm)
Max. Load Mass
(kg)
Table Surface Treatment Operating Pressure
(MPa)
Piping Format Port Screw Type Adjuster Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Type Applicable inner diameter of cylinder
(ø)

-

1 Piece(s) Quote ----------------Stroke adjuster at extension endSymmetrical type----Stroke Adjuster16

-

1 Piece(s) Quote ----------------Stroke adjuster at extension endStandard type----Stroke Adjuster20

-

1 Piece(s) Quote ----------------Stroke adjuster at extension endSymmetrical type----Stroke Adjuster20

-

1 Piece(s) Quote -25L-Shaped Table Type201075~9.2[Aluminum] Aluminum Alloy92[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose629[Anodize] Hard Anodize0.15 to 0.7Standard typeRcForward-end adjuster-M9BW1-2 pcs.Cylinder-

-

1 Piece(s) Quote 1025L-Shaped Table Type501305~9.2[Aluminum] Aluminum Alloy92[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose62-[Anodize] Hard Anodize0.15 to 0.7Standard typeRcNo adjuster-Without auto switch (built-in magnet)None-NoneCylinder-

-

1 Piece(s) Quote -25L-Shaped Table Type501305~9.2[Aluminum] Aluminum Alloy92[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose62-[Anodize] Hard Anodize0.15 to 0.7Standard typeRcForward-end adjuster-Without auto switch (built-in magnet)None-NoneCylinder-