(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Air Slide Table, Rechargeable Battery Compatible 25 A-MXS Series (Part Number)

Air Slide Table, Rechargeable Battery Compatible 25 A-MXS Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Electrolytic nickel plating and zinc plating with copper base are not used.
* Electrolytic nickel plating is used.
・ Low dew point compatible grease used, can be used at -70°C. Performance improvement in low dew point environment.

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
25A-MXS8-20AS-M9BZ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCylinder I.D.
(Ø)
Type Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Material Table Size: Width W
(mm)
Guide Type Environment Table Size: Height H
(mm)
Max. Load Mass
(kg)
Table Surface Treatment Operating Pressure
(MPa)
Piping Format Port Screw Type Adjuster Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Type Applicable inner diameter of cylinder
(ø)

-

1 Piece(s) Quote -8L-Shaped Table Type20601~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end adjuster-M9B5-2 pcs.Cylinder-

Loading...Tải…

  1. 1
 

Please check the type/dimensions/specifications of the part 25A-MXS8-20AS-M9BZ in the Air Slide Table, Rechargeable Battery Compatible 25 A-MXS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-MXS8-20AS-M9BZ trong chuỗi Air Slide Table, Rechargeable Battery Compatible 25 A-MXS Series.

Products like this...

Part Number
25A-MXS-AS16L
25A-MXS-AS20
25A-MXS-AS20L
25A-MXS8-20AS-M9NW
25A-MXS8-30
25A-MXS8-30-M9B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCylinder I.D.
(Ø)
Type Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Material Table Size: Width W
(mm)
Guide Type Environment Table Size: Height H
(mm)
Max. Load Mass
(kg)
Table Surface Treatment Operating Pressure
(MPa)
Piping Format Port Screw Type Adjuster Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Type Applicable inner diameter of cylinder
(ø)

-

1 Piece(s) Quote ----------------Stroke adjuster at extension endSymmetrical type----Stroke Adjuster16

-

1 Piece(s) Quote ----------------Stroke adjuster at extension endStandard type----Stroke Adjuster20

-

1 Piece(s) Quote ----------------Stroke adjuster at extension endSymmetrical type----Stroke Adjuster20

-

1 Piece(s) Quote -8L-Shaped Table Type20601~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end adjuster-M9NW0.5-2 pcs.Cylinder-

-

1 Piece(s) Quote -8L-Shaped Table Type30711~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose24-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-Without auto switch (built-in magnet)None-NoneCylinder-

-

1 Piece(s) Quote -8L-Shaped Table Type30711~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-M9B0.5-2 pcs.Cylinder-