(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· ISO Standard (15552) compliant.
· Lightweight: reduced by up to 17%.
· Takt time shortened through a new cushioning method (air cushion + damper cushion).
· Reduced metallic noise during piston stoppage though the damper cushion.
Part Number |
---|
C96SDB32-50C-M9BL |
C96SDB100-50C-M9BL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Rod Operation Method | Environment, Applications | Operating Temperature (°C) | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 50 | Single Rods | Standard | - | Built-in magnet | M9B | 3 | 2 | Basic type | Without rod boot | None | ||
- | 1 Piece(s) | Quote | 100 | 50 | Single Rods | Standard | - | Built-in magnet | M9B | 3 | 2 | Basic type | Without rod boot | None |
Loading...Tải…
Main Body Shape | Standard | Cylinder Operation Method | Double Acting | Additional Function | Standard |
---|---|---|---|---|---|
Cushion | Air cushions on both sides + with damper cushions | Operating Pressure(MPa) | 0.05 to 1 |