(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CQ2 Series (Part Number)

Compact Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CQ2 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Suitable for use with machine tools in a coolant fluid atmosphere.
· Compatible with use in environments with water splashing, such as food processing machines and car washes.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CDQ2A40R-30DMZ-M9PAL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Specifications Port thread type Body Options Auto Switches Lead Wire The number of the switches Type of Mount Support Custom-made Specifications Material of Gasket Auto switch mounting slot Connector type Auto switch mounting bracket

-

1 Piece(s) Quote 4030-Built-in magnetRcMale rod endM9PA32Both ends tappedNoneNBR (nitrile rubber)4 surfaces--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Standard End Locking No
Valves No Operating Pressure(MPa) 0.08 to 1

Please check the type/dimensions/specifications of the part CDQ2A40R-30DMZ-M9PAL in the Compact Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CQ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDQ2A40R-30DMZ-M9PAL trong chuỗi Compact Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CQ2 Series.

Products like this...

Part Number
CDQ2A100R-100DMZ-M9BA
CDQ2A100R-100DMZ-M9BAL
CDQ2A100R-100DMZ-XC6
CDQ2A40R-30DMZ-XC6
CDQ2A40R-30DZ-F7BAL
CDQ2A40R-30DZ-F7BAL-XC6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Specifications Port thread type Body Options Auto Switches Lead Wire The number of the switches Type of Mount Support Custom-made Specifications Material of Gasket Auto switch mounting slot Connector type Auto switch mounting bracket

4,812,318 VND

1 Piece(s) 37 Day(s) 100100-Built-in magnetRcMale rod endM9BA0.52Both ends tappedNoneNBR (nitrile rubber)4 surfaces--

-

1 Piece(s) Quote 100100-Built-in magnetRcMale rod endM9BA32Both ends tappedNoneNBR (nitrile rubber)4 surfaces--

-

1 Piece(s) Quote 100100-10~70Built-in magnetRcMale rod endWithout auto switch--Both ends tappedRetaining ring, piston rod, rod-end nut made of stainless steelNBR (nitrile rubber)4 surfaces--

-

1 Piece(s) Quote 4030-10~70Built-in magnetRcMale rod endWithout auto switch--Both ends tappedRetaining ring, piston rod, rod-end nut made of stainless steelNBR (nitrile rubber)4 surfaces--

-

1 Piece(s) Quote 4030-Built-in magnetRcStandard (rod-end female thread)F7BA32Both ends tappedNoneNBR (nitrile rubber)4 surfaces--

-

1 Piece(s) Quote 4030-Built-in magnetRcStandard (rod-end female thread)F7BA32Both ends tappedRetaining ring, piston rod, rod-end nut made of stainless steelNBR (nitrile rubber)4 surfaces--