(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Suitable for use with machine tools in a coolant fluid atmosphere.
· Compatible with use in environments with water splashing, such as food processing machines and car washes.
Part Number |
---|
CDQ2A40R-10DZ |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Specifications | Port thread type | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Custom-made Specifications | Material of Gasket | Auto switch mounting slot | Connector type | Auto switch mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,091,000 VND | 1 Piece(s) | 32 Day(s) | 40 | 10 | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | - |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | No |
Valves | No | Operating Pressure(MPa) | 0.08 to 1 |
Please check the type/dimensions/specifications of the part CDQ2A40R-10DZ in the Compact Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CQ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDQ2A40R-10DZ trong chuỗi Compact Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CQ2 Series.
Part Number |
---|
CDQ2A100R-100DMZ-M9BA |
CDQ2A100R-100DMZ-M9BAL |
CDQ2A100R-100DMZ-XC6 |
CDQ2A40R-10DZ-M9BAVLS |
CDQ2A40R-10DZ-M9BAVS |
CDQ2A40R-10DZ-XC6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Specifications | Port thread type | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Custom-made Specifications | Material of Gasket | Auto switch mounting slot | Connector type | Auto switch mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,812,318 VND | 1 Piece(s) | 37 Day(s) | 100 | 100 | - | Built-in magnet | Rc | Male rod end | M9BA | 0.5 | 2 | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | - | ||
- | 1 Piece(s) | Quote | 100 | 100 | - | Built-in magnet | Rc | Male rod end | M9BA | 3 | 2 | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | - | ||
- | 1 Piece(s) | Quote | 100 | 100 | -10~70 | Built-in magnet | Rc | Male rod end | Without auto switch | - | - | Both ends tapped | Retaining ring, piston rod, rod-end nut made of stainless steel | NBR (nitrile rubber) | 4 surfaces | - | - | ||
- | 1 Piece(s) | Quote | 40 | 10 | - | Built-in magnet | Rc | Standard (rod-end female thread) | M9BAV | 3 | 1 | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | - | ||
- | 1 Piece(s) | Quote | 40 | 10 | - | Built-in magnet | Rc | Standard (rod-end female thread) | M9BAV | 0.5 | 1 | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | - | ||
- | 1 Piece(s) | Quote | 40 | 10 | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | Retaining ring, piston rod, rod-end nut made of stainless steel | NBR (nitrile rubber) | 4 surfaces | - | - |