(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Rechargeable Battery Compatible Series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Nickel electroplating with copper base and zinc plating are not used.
* Electroless nickel plating is used.
・ Low dew point compatible grease used, it can be used at -70°C. Performance improvement in low dew point environment.
Part Number |
---|
25A-CDQ2A32-50DZ-M9BL |
25A-CDQ2A63-50DZ-M9BL |
25A-CDQ2A80-50DZ-M9BL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Body Options | Auto Switches | Lead Wire | The number of the switches | Auto switch mounting slot | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 50 | - | 0.05 to 1.0 | Built-in magnet | Both ends tapped | Rc | Standard (rod-end female thread) | M9B | 3 | 2 | 4 surfaces | - | ||
- | 1 Piece(s) | Quote | 63 | 50 | - | 0.05 to 1.0 | Built-in magnet | Both ends tapped | Rc | Standard (rod-end female thread) | M9B | 3 | 2 | 4 surfaces | - | ||
- | 1 Piece(s) | Quote | 80 | 50 | - | 0.05 to 1.0 | Built-in magnet | Both ends tapped | Rc | Standard (rod-end female thread) | M9B | 3 | 2 | 4 surfaces | - |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Non-use of Copper-zinc Material | End Locking | No |
Valves | No |