(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Rechargeable Battery Compatible Series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Nickel electroplating with copper base and zinc plating are not used.
* Electroless nickel plating is used.
・ Low dew point compatible grease used, it can be used at -70°C. Performance improvement in low dew point environment.
Part Number |
---|
25A-CDQ2B12-20DZ |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Body Options | Auto Switches | Lead Wire | The number of the switches | Auto switch mounting slot | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 12 | 20 | -10~70 | 0.07 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Without auto switch | 0.5 | 2 | 2 surfaces | - |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Non-use of Copper-zinc Material | End Locking | No |
Valves | No |
Please check the type/dimensions/specifications of the part 25A-CDQ2B12-20DZ in the Thin Cylinder, Standard Type, Double Acting, Single Rod, Compatible With Rechargeable Battery 25A-CQ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-CDQ2B12-20DZ trong chuỗi Thin Cylinder, Standard Type, Double Acting, Single Rod, Compatible With Rechargeable Battery 25A-CQ2 Series.
Part Number |
---|
25A-CDQ2A100-100DMZ |
25A-CDQ2A100-100DMZ-M9NL |
25A-CDQ2A100-100DZ |
25A-CDQ2B12-25DZ-M9BWV |
25A-CDQ2B12-30DMZ |
25A-CDQ2B12-30DMZ-M9NWVZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Body Options | Auto Switches | Lead Wire | The number of the switches | Auto switch mounting slot | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 100 | -10~70 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | Rc | Male rod end | Without auto switch | 0.5 | 2 | 4 surfaces | - | ||
- | 1 Piece(s) | Quote | 100 | 100 | - | 0.05 to 1.0 | Built-in magnet | Both ends tapped | Rc | Male rod end | M9N | 3 | 2 | 4 surfaces | - | ||
- | 1 Piece(s) | Quote | 100 | 100 | -10~70 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | Rc | Standard (rod-end female thread) | Without auto switch | 0.5 | 2 | 4 surfaces | - | ||
- | 1 Piece(s) | Quote | 12 | 25 | - | 0.07 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | M9BWV | 0.5 | 2 | 2 surfaces | - | ||
- | 1 Piece(s) | Quote | 12 | 30 | -10~70 | 0.07 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Male rod end | Without auto switch | 0.5 | 2 | 2 surfaces | - | ||
- | 1 Piece(s) | Quote | 12 | 30 | - | 0.07 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Male rod end | M9NWV | 5 | 2 | 2 surfaces | - |