(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Thin Cylinder, Standard Type, Double Acting, Single Rod, Compatible With Rechargeable Battery 25A-CQ2 Series (Part Number)

Thin Cylinder, Standard Type, Double Acting, Single Rod, Compatible With Rechargeable Battery 25A-CQ2 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable Battery Compatible Series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Nickel electroplating with copper base and zinc plating are not used.
* Electroless nickel plating is used.
・ Low dew point compatible grease used, it can be used at -70°C. Performance improvement in low dew point environment.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
25A-CDQ2A63-100DMZ-M9BZ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Specifications Support bracket Port thread type Body Options Auto Switches Lead Wire The number of the switches Auto switch mounting slot Connector type

-

1 Piece(s) Quote 63100-0.05 to 1.0Built-in magnetBoth ends tappedRcMale rod endM9B524 surfaces-

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Non-use of Copper-zinc Material End Locking No
Valves No

Please check the type/dimensions/specifications of the part 25A-CDQ2A63-100DMZ-M9BZ in the Thin Cylinder, Standard Type, Double Acting, Single Rod, Compatible With Rechargeable Battery 25A-CQ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-CDQ2A63-100DMZ-M9BZ trong chuỗi Thin Cylinder, Standard Type, Double Acting, Single Rod, Compatible With Rechargeable Battery 25A-CQ2 Series.

Products like this...

Part Number
25A-CDQ2A100-100DMZ
25A-CDQ2A100-100DMZ-M9NL
25A-CDQ2A100-100DZ
25A-CDQ2A63-100DZ-M9B
25A-CDQ2A63-100DZ-M9BL
25A-CDQ2A63-100DZ-M9BVL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Specifications Support bracket Port thread type Body Options Auto Switches Lead Wire The number of the switches Auto switch mounting slot Connector type

-

1 Piece(s) Quote 100100-10~700.05 to 1.0Built-in magnetBoth ends tappedRcMale rod endWithout auto switch0.524 surfaces-

-

1 Piece(s) Quote 100100-0.05 to 1.0Built-in magnetBoth ends tappedRcMale rod endM9N324 surfaces-

-

1 Piece(s) Quote 100100-10~700.05 to 1.0Built-in magnetBoth ends tappedRcStandard (rod-end female thread)Without auto switch0.524 surfaces-

-

1 Piece(s) Quote 63100-0.05 to 1.0Built-in magnetBoth ends tappedRcStandard (rod-end female thread)M9B0.524 surfaces-

3,019,412 VND

1 Piece(s) 37 Day(s) 63100-0.05 to 1.0Built-in magnetBoth ends tappedRcStandard (rod-end female thread)M9B324 surfaces-

3,102,706 VND

1 Piece(s) 37 Day(s) 63100-0.05 to 1.0Built-in magnetBoth ends tappedRcStandard (rod-end female thread)M9BV324 surfaces-