(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Thin Cylinder, Standard Type, Double Acting, Single Rod, Compatible With Rechargeable Battery 25A-CQ2 Series (Part Number)

Thin Cylinder, Standard Type, Double Acting, Single Rod, Compatible With Rechargeable Battery 25A-CQ2 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable Battery Compatible Series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Nickel electroplating with copper base and zinc plating are not used.
* Electroless nickel plating is used.
・ Low dew point compatible grease used, it can be used at -70°C. Performance improvement in low dew point environment.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
25A-CDQ2A40-20DMZ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Specifications Support bracket Port thread type Body Options Auto Switches Lead Wire The number of the switches Auto switch mounting slot Connector type

-

1 Piece(s) Quote 4020-10~700.05 to 1.0Built-in magnetBoth ends tappedRcMale rod endWithout auto switch0.524 surfaces-

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Non-use of Copper-zinc Material End Locking No
Valves No

Please check the type/dimensions/specifications of the part 25A-CDQ2A40-20DMZ in the Thin Cylinder, Standard Type, Double Acting, Single Rod, Compatible With Rechargeable Battery 25A-CQ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-CDQ2A40-20DMZ trong chuỗi Thin Cylinder, Standard Type, Double Acting, Single Rod, Compatible With Rechargeable Battery 25A-CQ2 Series.

Products like this...

Part Number
25A-CDQ2A100-100DMZ
25A-CDQ2A100-100DMZ-M9NL
25A-CDQ2A100-100DZ
25A-CDQ2A40-20DMZ-M9B
25A-CDQ2A40-20DMZ-M9N
25A-CDQ2A40-20DMZ-M9NL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Specifications Support bracket Port thread type Body Options Auto Switches Lead Wire The number of the switches Auto switch mounting slot Connector type

-

1 Piece(s) Quote 100100-10~700.05 to 1.0Built-in magnetBoth ends tappedRcMale rod endWithout auto switch0.524 surfaces-

-

1 Piece(s) Quote 100100-0.05 to 1.0Built-in magnetBoth ends tappedRcMale rod endM9N324 surfaces-

-

1 Piece(s) Quote 100100-10~700.05 to 1.0Built-in magnetBoth ends tappedRcStandard (rod-end female thread)Without auto switch0.524 surfaces-

-

1 Piece(s) Quote 4020-0.05 to 1.0Built-in magnetBoth ends tappedRcMale rod endM9B0.524 surfaces-

-

1 Piece(s) Quote 4020-0.05 to 1.0Built-in magnetBoth ends tappedRcMale rod endM9N0.524 surfaces-

-

1 Piece(s) Quote 4020-0.05 to 1.0Built-in magnetBoth ends tappedRcMale rod endM9N324 surfaces-