(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Compact Cylinder, Compact Type, Standard Type, Double Acting, Single Rod, Rechargeable Battery Compatible, 25A-CQS Series (Part Number)

Compact Cylinder, Compact Type, Standard Type, Double Acting, Single Rod, Rechargeable Battery Compatible, 25A-CQS Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable Battery Compatible Series]
· In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as main components are not used.
* Some aluminum alloys and aluminum die-cast materials contain small amounts of copper (Cu) and zinc (Zn) as added elements.
· No electrolytic nickel plating or zinc plating with copper base is used.
* Electroless nickel plating is used.
· Low dew point compatible grease used, can be used at -70°C. Improved performance in low dew point environments.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
25A-CDQSB12-15DM-M9BS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Connector type

-

1 Piece(s) Quote 1215-Rod end male thread0.07 to 1Built-in magnetM9B0.51Through-Hole / Both Ends Tapped Common (Standard)-

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Non-use of Copper-zinc Material End Locking No
Valves No

Please check the type/dimensions/specifications of the part 25A-CDQSB12-15DM-M9BS in the Compact Cylinder, Compact Type, Standard Type, Double Acting, Single Rod, Rechargeable Battery Compatible, 25A-CQS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-CDQSB12-15DM-M9BS trong chuỗi Compact Cylinder, Compact Type, Standard Type, Double Acting, Single Rod, Rechargeable Battery Compatible, 25A-CQS Series.

Products like this...

Part Number
25A-CDQSB12-100DCM-M9NWL
25A-CDQSB12-10D
25A-CDQSB12-10D-M9BV
25A-CDQSB12-15DM-M9BV
25A-CDQSB12-15DM-M9BVL
25A-CDQSB12-15DM-M9NV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Connector type

-

1 Piece(s) Quote 12100-With rubber bumper / Rod-end male thread0.07 to 1Built-in magnetM9NW32Through-Hole / Both Ends Tapped Common (Standard)-

-

1 Piece(s) Quote 1210-10~70Standard0.07 to 1Built-in magnetWithout auto switch--Through-Hole / Both Ends Tapped Common (Standard)-

-

1 Piece(s) Quote 1210-Standard0.07 to 1Built-in magnetM9BV0.52Through-Hole / Both Ends Tapped Common (Standard)-

-

1 Piece(s) Quote 1215-Rod end male thread0.07 to 1Built-in magnetM9BV0.52Through-Hole / Both Ends Tapped Common (Standard)-

-

1 Piece(s) Quote 1215-Rod end male thread0.07 to 1Built-in magnetM9BV32Through-Hole / Both Ends Tapped Common (Standard)-

-

1 Piece(s) Quote 1215-Rod end male thread0.07 to 1Built-in magnetM9NV0.52Through-Hole / Both Ends Tapped Common (Standard)-