(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Rechargeable Battery Compatible Series]
· In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as main components are not used.
* Some aluminum alloys and aluminum die-cast materials contain small amounts of copper (Cu) and zinc (Zn) as added elements.
· No electrolytic nickel plating or zinc plating with copper base is used.
* Electroless nickel plating is used.
· Low dew point compatible grease used, can be used at -70°C. Improved performance in low dew point environments.
Part Number |
---|
25A-CDQSB16-50DCM-M9NL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Operating Pressure (MPa) | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 16 | 50 | - | With rubber bumper / Rod-end male thread | 0.07 to 1 | Built-in magnet | M9N | 3 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | - |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Non-use of Copper-zinc Material | End Locking | No |
Valves | No |
Please check the type/dimensions/specifications of the part 25A-CDQSB16-50DCM-M9NL in the Compact Cylinder, Compact Type, Standard Type, Double Acting, Single Rod, Rechargeable Battery Compatible, 25A-CQS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-CDQSB16-50DCM-M9NL trong chuỗi Compact Cylinder, Compact Type, Standard Type, Double Acting, Single Rod, Rechargeable Battery Compatible, 25A-CQS Series.
Part Number |
---|
25A-CDQSB12-100DCM-M9NWL |
25A-CDQSB12-10D |
25A-CDQSB12-10D-M9BV |
25A-CDQSB16-5D |
25A-CDQSB16-5D-M9BV |
25A-CDQSB16-5D-M9BVL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Operating Pressure (MPa) | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 12 | 100 | - | With rubber bumper / Rod-end male thread | 0.07 to 1 | Built-in magnet | M9NW | 3 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | - | ||
- | 1 Piece(s) | Quote | 12 | 10 | -10~70 | Standard | 0.07 to 1 | Built-in magnet | Without auto switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | - | ||
- | 1 Piece(s) | Quote | 12 | 10 | - | Standard | 0.07 to 1 | Built-in magnet | M9BV | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | - | ||
- | 1 Piece(s) | Quote | 16 | 5 | -10~70 | Standard | 0.07 to 1 | Built-in magnet | Without auto switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | - | ||
- | 1 Piece(s) | Quote | 16 | 5 | - | Standard | 0.07 to 1 | Built-in magnet | M9BV | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | - | ||
- | 1 Piece(s) | Quote | 16 | 5 | - | Standard | 0.07 to 1 | Built-in magnet | M9BV | 3 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | - |