(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ Aerosol-like oil particles are separated and adsorbed, and the oil-lubricated compressed air is changed to oil-less air or equivalent.
・ Please use the product for filtration of compressed air for applications requiring highly clean air, such as painting lines, compressed air for cleanrooms, and compressed air for equipment for which contact with oils must be avoided.
・ The replacement time of filter elements is displayed with color change so that the replacement time can be visually checked.
・ Modular coupling is possible for 10-AME150C to 550C.
Part Number |
---|
10-AME350C-N04-F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Filtration Level | Plumbing Thread Nominal | Compressed Air Quality | Type | Connection Type | Treatment Air Flow Rate (l/min) | Operating Environment | Drain Cock | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 0.01μm | 1/2 | General Dry Air | [Standard] Standard | [NPT] NPT | 1000 | Clean Room Specifications (Prevent dust) | No | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | None | 350C | None | FKM | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part 10-AME350C-N04-F in the Super Mist Separator Clean Series 10-AME Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-AME350C-N04-F trong chuỗi Super Mist Separator Clean Series 10-AME Series.
Part Number |
---|
10-AME-EL250-F |
10-AME-EL350 |
10-AME-EL350-F |
10-AME450C-04 |
10-AME450C-04B |
10-AME450C-04B-H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Filtration Level | Plumbing Thread Nominal | Compressed Air Quality | Type | Connection Type | Treatment Air Flow Rate (l/min) | Operating Environment | Drain Cock | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | - | - | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | For option F | - | Gasket (1 pc.), O-ring (1 pc.) | FKM | 10-AME250C | ||
1,678,400 VND | 1 Piece(s) | 32 Day(s) | - | - | - | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | Except option F | - | Gasket (1 pc.), O-ring (1 pc.) | NBR | 10-AME350C | ||
- | 1 Piece(s) | Quote | - | - | - | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | For option F | - | Gasket (1 pc.), O-ring (1 pc.) | FKM | 10-AME350C | ||
7,568,000 VND | 1 Piece(s) | 32 Day(s) | 0.01μm | 1/2 | General Dry Air | [Standard] Standard | [Rc (R)] Rc | 2000 | Clean Room Specifications (Prevent dust) | No | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | None | 450C | None | NBR | - | ||
7,742,400 VND | 1 Piece(s) | 32 Day(s) | 0.01μm | 1/2 | General Dry Air | [Standard] Standard | [Rc (R)] Rc | 2000 | Clean Room Specifications (Prevent dust) | No | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | None | 450C | With Bracket | NBR | - | ||
- | 1 Piece(s) | Quote | 0.01μm | 1/2 | General Dry Air | [Standard] Standard | [Rc (R)] Rc | 2000 | Clean Room Specifications (Prevent dust) | No | No | Pipe connection type | 0.05~1.6 | [(Right)] From Left to Right | For medium pressure air (1.6 MPa specifications) | 450C | With Bracket | NBR | - |