(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Super Mist Separator Clean Series 10-AME Series (Part Number)

Super Mist Separator Clean Series 10-AME Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Aerosol-like oil particles are separated and adsorbed, and the oil-lubricated compressed air is changed to oil-less air or equivalent.
・ Please use the product for filtration of compressed air for applications requiring highly clean air, such as painting lines, compressed air for cleanrooms, and compressed air for equipment for which contact with oils must be avoided.
・ The replacement time of filter elements is displayed with color change so that the replacement time can be visually checked.
・ Modular coupling is possible for 10-AME150C to 550C.

Part Number
10-AME350C-04-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Compatible Models

2,438,400 VND

1 Piece(s) 32 Day(s) [Standard] StandardGeneral Dry Air0.01μm1000[Rc (R)] Rc1/2Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Left)] Right→LeftNone350CNoneNBR-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 10-AME350C-04-R in the Super Mist Separator Clean Series 10-AME Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-AME350C-04-R trong chuỗi Super Mist Separator Clean Series 10-AME Series.

Products like this...

Part Number
10-AME-EL250-F
10-AME-EL350
10-AME-EL350-F
10-AME350C-04B
10-AME350C-04B-F
10-AME350C-04B-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Compatible Models

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)-----------For option F-Gasket (1 pc.), O-ring (1 pc.)FKM10-AME250C

1,678,400 VND

1 Piece(s) 32 Day(s) [Related Components (Element for Replacement)] Related components (element assembly)-----------Except option F-Gasket (1 pc.), O-ring (1 pc.)NBR10-AME350C

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)-----------For option F-Gasket (1 pc.), O-ring (1 pc.)FKM10-AME350C

2,549,600 VND

1 Piece(s) 32 Day(s) [Standard] StandardGeneral Dry Air0.01μm1000[Rc (R)] Rc1/2Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightNone350CWith BracketNBR-

-

1 Piece(s) Quote [Standard] StandardGeneral Dry Air0.01μm1000[Rc (R)] Rc1/2Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightNone350CWith BracketFKM-

2,549,600 VND

1 Piece(s) 32 Day(s) [Standard] StandardGeneral Dry Air0.01μm1000[Rc (R)] Rc1/2Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Left)] Right→LeftNone350CWith BracketNBR-