(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Micro Mist Separator With Pre-Filter, Clean, Copper-Free / Fluorine-Free Specifications, 10/20-AMH Series (Part Number)

Micro Mist Separator With Pre-Filter, Clean, Copper-Free / Fluorine-Free Specifications, 10/20-AMH Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.

Part Number
10-AMH250C-03-J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Inline Filter, Element Replacement Specifications Size of Body Accessory O-Ring, Gasket Material Clogging Checker Compatible Models

2,881,600 VND

1 Piece(s) 32 Day(s) [Standard] StandardGeneral Dry Air0.01μm-[Rc (R)] Rc3/8Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightAcceptableNone250CNoneNBRNone-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 10-AMH250C-03-J in the Micro Mist Separator With Pre-Filter, Clean, Copper-Free / Fluorine-Free Specifications, 10/20-AMH Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-AMH250C-03-J trong chuỗi Micro Mist Separator With Pre-Filter, Clean, Copper-Free / Fluorine-Free Specifications, 10/20-AMH Series.

Products like this...

Part Number
10-AMH-EL250-F
10-AMH-EL350
10-AMH-EL350-F
10-AMH250C-03-JT
10-AMH250C-03B-J
10-AMH250C-03B-JF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Inline Filter, Element Replacement Specifications Size of Body Accessory O-Ring, Gasket Material Clogging Checker Compatible Models

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)------------For option F-Gasket (1 pc.), O-ring (1 pc.)FKM-10-AM250C

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)------------Except option F-Gasket (1 pc.), O-ring (1 pc.)NBR-10-AM350C

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)------------For option F-Gasket (1 pc.), O-ring (1 pc.)FKM-10-AM350C

-

1 Piece(s) Quote [Standard] StandardGeneral Dry Air0.01μm-[Rc (R)] Rc3/8Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightAcceptableNone250CNoneNBRYes-

2,992,800 VND

1 Piece(s) 32 Day(s) [Standard] StandardGeneral Dry Air0.01μm-[Rc (R)] Rc3/8Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightAcceptableNone250CWith BracketNBRNone-

-

1 Piece(s) Quote [Standard] StandardGeneral Dry Air0.01μm-[Rc (R)] Rc3/8Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightAcceptableNone250CWith BracketFKMNone-