(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Micro Mist Separator With Pre-Filter, Clean, Copper-Free / Fluorine-Free Specifications, 10/20-AMH Series (Part Number)

Micro Mist Separator With Pre-Filter, Clean, Copper-Free / Fluorine-Free Specifications, 10/20-AMH Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.

Part Number
10-AMH550C-06-J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Inline Filter, Element Replacement Specifications Size of Body Accessory O-Ring, Gasket Material Clogging Checker Compatible Models

10,734,400 VND

1 Piece(s) 32 Day(s) [Standard] StandardGeneral Dry Air0.01μm3700[Rc (R)] Rc3/4Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightAcceptableNone550CNoneNBRNone-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 10-AMH550C-06-J in the Micro Mist Separator With Pre-Filter, Clean, Copper-Free / Fluorine-Free Specifications, 10/20-AMH Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-AMH550C-06-J trong chuỗi Micro Mist Separator With Pre-Filter, Clean, Copper-Free / Fluorine-Free Specifications, 10/20-AMH Series.

Products like this...

Part Number
10-AMH-EL250-F
10-AMH-EL350
10-AMH-EL350-F
10-AMH550C-06B-J
10-AMH550C-06B-JT
10-AMH550C-10-J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Inline Filter, Element Replacement Specifications Size of Body Accessory O-Ring, Gasket Material Clogging Checker Compatible Models

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)------------For option F-Gasket (1 pc.), O-ring (1 pc.)FKM-10-AM250C

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)------------Except option F-Gasket (1 pc.), O-ring (1 pc.)NBR-10-AM350C

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)------------For option F-Gasket (1 pc.), O-ring (1 pc.)FKM-10-AM350C

10,988,000 VND

1 Piece(s) 32 Day(s) [Standard] StandardGeneral Dry Air0.01μm3700[Rc (R)] Rc3/4Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightAcceptableNone550CWith BracketNBRNone-

-

1 Piece(s) Quote [Standard] StandardGeneral Dry Air0.01μm3700[Rc (R)] Rc3/4Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightAcceptableNone550CWith BracketNBRYes-

10,734,400 VND

1 Piece(s) 32 Day(s) [Standard] StandardGeneral Dry Air0.01μm3700[Rc (R)] Rc1Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightAcceptableNone550CNoneNBRNone-