(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ Space saving and labor hour reduction
・ Achieved weight reduction by using a thin stainless steel case. The work load during installation is reduced.
・ The increased amount of treated air by reducing the pressure drop contributes to energy saving.
・ Improved workability when replacing elements
・ The element has a slit end cap.
・ It can be identified by color
Part Number |
---|
AM90D-14-H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Guard | Operating Pressure Range (MPa) | Inline Filter, Element Replacement | Inline Filter, Case Material | Specifications | Size of Body | Accessory | Max. Operating Pressure (MPa) | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20,835,200 VND | 1 Piece(s) | 32 Day(s) | [Standard] Standard | General Dry Air | 0.1μm | 14500 | [Rc (R)] Rc | 1 1/2 | Standard | [Auto Float Type] N.O. Automatic Drain | No | 0.1~1.6 | Acceptable | Stainless Steel | With auto drain | 90D | None | 1.6 | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part AM90D-14-H in the Compressed Air Preparation Filter AFF/AM/AMD Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AM90D-14-H trong chuỗi Compressed Air Preparation Filter AFF/AM/AMD Series.
Part Number |
---|
AFF-EL90D |
AFF70D-10 |
AFF70D-10-B |
AM90D-20 |
AM90D-F14 |
AM90D-F14-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Guard | Operating Pressure Range (MPa) | Inline Filter, Element Replacement | Inline Filter, Case Material | Specifications | Size of Body | Accessory | Max. Operating Pressure (MPa) | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,167,200 VND | 1 Piece(s) | 32 Day(s) | [Related Components (Element for Replacement)] Related Components (Replacement Elements) | - | - | - | - | - | - | - | - | - | - | - | - | 90D | - | - | AFF element | ||
7,346,400 VND | 1 Piece(s) | 32 Day(s) | [Standard] Standard | General Dry Air | 1μm | 7000 | [Rc (R)] Rc | 1 | Standard | [Auto Float Type] N.O. Automatic Drain | No | 0.1~1.0 | Acceptable | Stainless Steel | With auto drain | 70D | None | 1 | - | ||
7,710,400 VND | 1 Piece(s) | 32 Day(s) | [Standard] Standard | General Dry Air | 1μm | 7000 | [Rc (R)] Rc | 1 | Standard | [Auto Float Type] N.O. Automatic Drain | No | 0.1~1.0 | Acceptable | Stainless Steel | With auto drain | 70D | Bracket | 1 | - | ||
20,265,600 VND | 1 Piece(s) | 4 Day(s) | [Standard] Standard | General Dry Air | 0.1μm | 14500 | [Rc (R)] Rc | 2 | Standard | [Auto Float Type] N.O. Automatic Drain | No | 0.1~1.0 | Acceptable | Stainless Steel | With auto drain | 90D | None | 1 | - | ||
20,265,600 VND | 1 Piece(s) | 32 Day(s) | [Standard] Standard | General Dry Air | 0.1μm | 14500 | [G] G | 1 1/2 | Standard | [Auto Float Type] N.O. Automatic Drain | No | 0.1~1.0 | Acceptable | Stainless Steel | With auto drain | 90D | None | 1 | - | ||
- | 1 Piece(s) | Quote | [Standard] Standard | General Dry Air | 0.1μm | 14500 | [G] G | 1 1/2 | Standard | [Auto Float Type] N.O. Automatic Drain | No | 0.1~1.0 | Acceptable | Stainless Steel | With auto drain | 90D | Bracket | 1 | - |