(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Compressed Air Preparation Filter AFF/AM/AMD Series (Part Number)

Compressed Air Preparation Filter AFF/AM/AMD Series
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
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Space saving and labor hour reduction
・ Achieved weight reduction by using a thin stainless steel case. The work load during installation is reduced.
・ The increased amount of treated air by reducing the pressure drop contributes to energy saving.
・ Improved workability when replacing elements
・ The element has a slit end cap.
・ It can be identified by color

Part Number
AFF70D-N10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard Operating Pressure Range
(MPa)
Inline Filter, Element Replacement Inline Filter, Case Material Specifications Size of Body Accessory Max. Operating Pressure
(MPa)
Compatible Models

-

1 Piece(s) Quote [Standard] StandardGeneral Dry Air1μm7000[NPT] NPT1Standard[Auto Float Type] N.O. Automatic DrainNo0.1~1.0AcceptableStainless SteelWith auto drain70DNone1-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part AFF70D-N10 in the Compressed Air Preparation Filter AFF/AM/AMD Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AFF70D-N10 trong chuỗi Compressed Air Preparation Filter AFF/AM/AMD Series.

Products like this...

Part Number
AFF-EL90D
AFF70D-10
AFF70D-10-B
AFF70D-N10-B
AFF70D-N14
AFF80D-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard Operating Pressure Range
(MPa)
Inline Filter, Element Replacement Inline Filter, Case Material Specifications Size of Body Accessory Max. Operating Pressure
(MPa)
Compatible Models

3,167,200 VND

1 Piece(s) 32 Day(s) [Related Components (Element for Replacement)] Related Components (Replacement Elements)------------90D--AFF element

7,346,400 VND

1 Piece(s) 32 Day(s) [Standard] StandardGeneral Dry Air1μm7000[Rc (R)] Rc1Standard[Auto Float Type] N.O. Automatic DrainNo0.1~1.0AcceptableStainless SteelWith auto drain70DNone1-

7,710,400 VND

1 Piece(s) 32 Day(s) [Standard] StandardGeneral Dry Air1μm7000[Rc (R)] Rc1Standard[Auto Float Type] N.O. Automatic DrainNo0.1~1.0AcceptableStainless SteelWith auto drain70DBracket1-

-

1 Piece(s) Quote [Standard] StandardGeneral Dry Air1μm7000[NPT] NPT1Standard[Auto Float Type] N.O. Automatic DrainNo0.1~1.0AcceptableStainless SteelWith auto drain70DBracket1-

-

1 Piece(s) Quote [Standard] StandardGeneral Dry Air1μm7000[NPT] NPT1 1/2Standard[Auto Float Type] N.O. Automatic DrainNo0.1~1.0AcceptableStainless SteelWith auto drain70DNone1-

14,217,600 VND

1 Piece(s) 32 Day(s) [Standard] StandardGeneral Dry Air1μm11000[Rc (R)] Rc1 1/2Standard[Auto Float Type] N.O. Automatic DrainNo0.1~1.0AcceptableStainless SteelWith auto drain80DNone1-