(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Relay Equipment Shuttle Valve with Quick-connect Fitting VR1210F/1220F Series

Relay Equipment Shuttle Valve with Quick-connect Fitting VR1210F/1220F Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      442,000VND/Unit
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
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

A relay device for controlling the pneumatic signal line. Metric and inch sizes are available.

 
Part Number
VR1210F-01
VR1210F-03
VR1210F-04
VR1210F-06
VR1210F-07
VR1210F-08
VR1210F-09
VR1210F-23
VR1220F-06
VR1220F-07
VR1220F-08
VR1220F-09
VR1220F-10
VR1220F-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable tube outer diameter Body size

475,000 VND

1 Piece(s) 4 Day(s) 1/81/8 standard

442,000 VND

1 Piece(s) 32 Day(s) 5/321/8 standard

442,000 VND

1 Piece(s) Same day 41/8 standard

442,000 VND

1 Piece(s) Same day 61/8 standard

442,000 VND

1 Piece(s) 32 Day(s) 1/41/8 standard

442,000 VND

1 Piece(s) Same day 81/8 standard

442,000 VND

1 Piece(s) 32 Day(s) 5/161/8 standard

475,000 VND

1 Piece(s) 32 Day(s) 3.21/8 standard

509,000 VND

1 Piece(s) Same day 61/4 standard

509,000 VND

1 Piece(s) 32 Day(s) 1/41/4 standard

509,000 VND

1 Piece(s) 32 Day(s) 81/4 standard

509,000 VND

1 Piece(s) 32 Day(s) 5/161/4 standard

552,000 VND

1 Piece(s) 32 Day(s) 101/4 standard

552,000 VND

1 Piece(s) 32 Day(s) 3/81/4 standard

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Relay Device