(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Distortion Free Lens VS-LDA Series (Part Number)

Distortion Free Lens VS-LDA Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,542,360VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

Distortion-free lens / high-resolution compact macro lens ideal for machine vision applications.

 
Part Number
VS-LDA35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

7,542,360 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Macro Lens Magnification 0.30x-0.50x WD(mm) 142.9 to 96.1
WD 2.5 to 2.9 Maximum Compatible Camera(Inch) 2/3 Focal Distance f(mm) 35