(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Needle Valve With Dial for Food Manufacturing Process Check Valve Type DVL-S-FP1 Series

Needle Valve With Dial for Food Manufacturing Process Check Valve Type DVL-S-FP1 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,901,974VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It supports food manufacturing. Food grade (NSF H1) is used as a lubricant oil for the flow path and sliding parts to eliminate anxiety about contamination. Needle valve with a dial that uses a rotary needle valve with linear flow rate characteristics.
[Features]
・ Dial type numerical display of rotational speed. It can be used as meter-out and meter-in.
・ It has achieved visible adjustment and control of air flow rate. It has achieved detailed quantification.
・ Compared to similar products of other companies, Speed controller with a dial that has a flow rate characteristic proportional to the number of needles and has less individual difference.
[Applications]
・ The opening/closing speed and speed of cylinders, cylinder valves, sanitary valves, butterfly valves, etc., are adjusted by adjusting the flow rate.
· Used when studying traceability.
· Used to visualize the flow rate. Ideal for quantification.

 
Part Number
DVL-S-08-H88-240-FP1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,901,974 VND

1 Piece(s) 14 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Control Direction Meter Out / In Main Body Shape Straight Type Speed Controller
Joint Type One-touch coupling one both sides Material Polybutylene terephthalate Knob Type Dial with Scale
Environment, Applications Standard Lock Nut Type Slide Lock Lever Flow Rate Characteristics 240 l/min (ANR)
Size of Body 1/4 thread equivalent Applicable Tube O.D.(φ) 8 Max. Flow(l/min) 240
Applicable Fluids Air

Please check the type/dimensions/specifications of the part DVL-S-08-H88-240-FP1 in the Needle Valve With Dial for Food Manufacturing Process Check Valve Type DVL-S-FP1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DVL-S-08-H88-240-FP1 trong chuỗi Needle Valve With Dial for Food Manufacturing Process Check Valve Type DVL-S-FP1 Series.