(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Problems with vacuum equipment can be prevented.
[Features]
・ Elements can be used repeatedly by cleaning.
・ Water drops can be removed
・ The transparent case guard covers the entire circumference of the case.
・ 2 types that can be selected according to the application
Large flow rate type (Dust removal)
Water drop removal type (Water drop removal + dust removal)
Part Number |
---|
AFJ20-N01B-5-S-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Filtration Level | Connection Type (IN Side) | Plumbing Thread Nominal (IN Side) | Bracket | Body size | Type | Case | Flow direction | Pressure unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 5μm | [NPTF] NPT | 1/8 | Yes | 20 | Water drop removal type | Polycarbonate bowl | Flow direction (Right to left) | Unit notation of product name plate and caution name plate (MPa/°C) |
Loading...Tải…
Type | Standard | Application | Vacuum Line | Removal Subject | Dust, Moisture |
---|
Please check the type/dimensions/specifications of the part AFJ20-N01B-5-S-R in the Vacuum Filter AFJ20 to AFJ40 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AFJ20-N01B-5-S-R trong chuỗi Vacuum Filter AFJ20 to AFJ40.
Part Number |
---|
AFJ20-01-40-T |
AFJ20-01-40-T-6 |
AFJ20-01-5-S |
AFJ20-N01B-5-S-Z |
AFJ20-N01B-5-T-6Z |
AFJ20-N01B-5-T-Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Filtration Level | Connection Type (IN Side) | Plumbing Thread Nominal (IN Side) | Bracket | Body size | Type | Case | Flow direction | Pressure unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 40μm | Rc(Rp) | 1/8 | No | 20 | Large flow capacity type | Polycarbonate bowl | Flow direction (Left to right) | Unit notation of product name plate and caution name plate (MPa/°C) | ||
- | 1 Piece(s) | Quote | - | 40μm | Rc(Rp) | 1/8 | No | 20 | Large flow capacity type | Nylon bowl | Flow direction (Left to right) | Unit notation of product name plate and caution name plate (MPa/°C) | ||
- | 1 Piece(s) | Quote | - | 5μm | Rc(Rp) | 1/8 | No | 20 | Water drop removal type | Polycarbonate bowl | Flow direction (Left to right) | Unit notation of product name plate and caution name plate (MPa/°C) | ||
- | 1 Piece(s) | Quote | - | 5μm | [NPTF] NPT | 1/8 | Yes | 20 | Water drop removal type | Polycarbonate bowl | Flow direction (Left to right) | Unit notation of product name plate and caution name plate (psi/°F) | ||
- | 1 Piece(s) | Quote | - | 5μm | [NPTF] NPT | 1/8 | Yes | 20 | Large flow capacity type | Nylon bowl | Flow direction (Left to right) | Unit notation of product name plate and caution name plate (psi/°F) | ||
- | 1 Piece(s) | Quote | - | 5μm | [NPTF] NPT | 1/8 | Yes | 20 | Large flow capacity type | Polycarbonate bowl | Flow direction (Left to right) | Unit notation of product name plate and caution name plate (psi/°F) |