(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Vacuum Filter AFJ20 to AFJ40 (Part Number)

Vacuum Filter AFJ20 to AFJ40
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
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

Problems with vacuum equipment can be prevented.
[Features]
・ Elements can be used repeatedly by cleaning.
・ Water drops can be removed
・ The transparent case guard covers the entire circumference of the case.
・ 2 types that can be selected according to the application
 Large flow rate type (Dust removal)
 Water drop removal type (Water drop removal + dust removal)

Part Number
AFJ30-N03B-40-S-6Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFiltration Level Connection Type (IN Side) Plumbing Thread Nominal (IN Side) Bracket Body size Type Case Flow direction Pressure unit

-

1 Piece(s) Quote -40μm[NPTF] NPT3/8Yes30Water drop removal typeNylon bowlFlow direction (Left to right)Unit notation of product name plate and caution name plate (psi/°F)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Application Vacuum Line Removal Subject Dust, Moisture

Please check the type/dimensions/specifications of the part AFJ30-N03B-40-S-6Z in the Vacuum Filter AFJ20 to AFJ40 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AFJ30-N03B-40-S-6Z trong chuỗi Vacuum Filter AFJ20 to AFJ40.

Products like this...

Part Number
AFJ20-01-40-T
AFJ20-01-40-T-6
AFJ20-01-5-S
AFJ30-N03B-40-S-RZ
AFJ30-N03B-40-T-Z
AFJ30-N03B-5-S-6RZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFiltration Level Connection Type (IN Side) Plumbing Thread Nominal (IN Side) Bracket Body size Type Case Flow direction Pressure unit

-

1 Piece(s) Quote -40μmRc(Rp)1/8No20Large flow capacity typePolycarbonate bowlFlow direction (Left to right)Unit notation of product name plate and caution name plate (MPa/°C)

-

1 Piece(s) Quote -40μmRc(Rp)1/8No20Large flow capacity typeNylon bowlFlow direction (Left to right)Unit notation of product name plate and caution name plate (MPa/°C)

-

1 Piece(s) Quote -5μmRc(Rp)1/8No20Water drop removal typePolycarbonate bowlFlow direction (Left to right)Unit notation of product name plate and caution name plate (MPa/°C)

-

1 Piece(s) Quote 1040μm[NPTF] NPT3/8Yes30Water drop removal typePolycarbonate bowlFlow direction (Right to left)Unit notation of product name plate and caution name plate (psi/°F)

-

1 Piece(s) Quote -40μm[NPTF] NPT3/8Yes30Large flow capacity typePolycarbonate bowlFlow direction (Left to right)Unit notation of product name plate and caution name plate (psi/°F)

-

1 Piece(s) Quote 105μm[NPTF] NPT3/8Yes30Water drop removal typeNylon bowlFlow direction (Right to left)Unit notation of product name plate and caution name plate (psi/°F)