(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vacuum Filter AFJ20 to AFJ40 (Part Number)

Vacuum Filter AFJ20 to AFJ40
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
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

Problems with vacuum equipment can be prevented.
[Features]
・ Elements can be used repeatedly by cleaning.
・ Water drops can be removed
・ The transparent case guard covers the entire circumference of the case.
・ 2 types that can be selected according to the application
 Large flow rate type (Dust removal)
 Water drop removal type (Water drop removal + dust removal)

Part Number
AFJ20-N02-5-T-Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFiltration Level Connection Type (IN Side) Plumbing Thread Nominal (IN Side) Bracket Body size Type Case Flow direction Pressure unit

-

1 Piece(s) Quote -5μm[NPTF] NPT1/4No20Large flow capacity typePolycarbonate bowlFlow direction (Left to right)Unit notation of product name plate and caution name plate (psi/°F)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Application Vacuum Line Removal Subject Dust, Moisture

Please check the type/dimensions/specifications of the part AFJ20-N02-5-T-Z in the Vacuum Filter AFJ20 to AFJ40 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AFJ20-N02-5-T-Z trong chuỗi Vacuum Filter AFJ20 to AFJ40.

Products like this...

Part Number
AFJ20-01-40-T
AFJ20-01-40-T-6
AFJ20-01-5-S
AFJ20-N02-80-T-6Z
AFJ20-N02-80-T-Z
AFJ20-N02B-40-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFiltration Level Connection Type (IN Side) Plumbing Thread Nominal (IN Side) Bracket Body size Type Case Flow direction Pressure unit

-

1 Piece(s) Quote -40μmRc(Rp)1/8No20Large flow capacity typePolycarbonate bowlFlow direction (Left to right)Unit notation of product name plate and caution name plate (MPa/°C)

-

1 Piece(s) Quote -40μmRc(Rp)1/8No20Large flow capacity typeNylon bowlFlow direction (Left to right)Unit notation of product name plate and caution name plate (MPa/°C)

-

1 Piece(s) Quote -5μmRc(Rp)1/8No20Water drop removal typePolycarbonate bowlFlow direction (Left to right)Unit notation of product name plate and caution name plate (MPa/°C)

-

1 Piece(s) Quote 1080 μm[NPTF] NPT1/4No20Large flow capacity typeNylon bowlFlow direction (Left to right)Unit notation of product name plate and caution name plate (psi/°F)

-

1 Piece(s) Quote 1080 μm[NPTF] NPT1/4No20Large flow capacity typePolycarbonate bowlFlow direction (Left to right)Unit notation of product name plate and caution name plate (psi/°F)

-

1 Piece(s) Quote -40μm[NPTF] NPT1/4Yes20Water drop removal typePolycarbonate bowlFlow direction (Left to right)Unit notation of product name plate and caution name plate (MPa/°C)