(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Compact and large capacity diaphragm pump suitable for transferring and recovering a wide range of fluids.
[Features]
・ Small pump for pure water and chemical liquids
[Applications]
・ Car washes, printing machines, machine tools, analyzers (for the medical and bio industries), semiconductor and solar battery-related devices
Part Number |
---|
PB1313A-01 |
PB1313A-F01 |
PB1313A-N01 |
PB1313A-P07 |
PB1313A-P07F |
PB1313A-P07N |
PB1313AS-1S07 |
PB1313AS-1S07F |
PB1313AS-1S07N |
PB1313AS-3S07 |
PB1313AS-3S07F |
PB1313AS-3S07N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Connection port size (air side) | Connection method (main fluid) |
---|---|---|---|---|---|---|
14,723,000 VND | 1 Piece(s) | 32 Day(s) | Rc 1/8 | Female thread | ||
14,723,000 VND | 1 Piece(s) | 32 Day(s) | G1/8 | Female thread | ||
- | 1 Piece(s) | Quote | NPT1/8 | Female thread | ||
- | 1 Piece(s) | Quote | Rc 1/8 | 1/4" tube extension | ||
- | 1 Piece(s) | Quote | G1/8 | 1/4" tube extension | ||
- | 1 Piece(s) | Quote | NPT1/8 | 1/4" tube extension | ||
15,054,000 VND | 1 Piece(s) | 32 Day(s) | Rc 1/8 | With 2 nuts of LQ1 size | ||
- | 1 Piece(s) | Quote | G1/8 | With 2 nuts of LQ1 size | ||
- | 1 Piece(s) | Quote | NPT1/8 | With 2 nuts of LQ1 size | ||
- | 1 Piece(s) | Quote | Rc 1/8 | With 2 nuts of LQ3 size | ||
- | 1 Piece(s) | Quote | G1/8 | With 2 nuts of LQ3 size | ||
- | 1 Piece(s) | Quote | NPT1/8 | With 2 nuts of LQ3 size |
Loading...Tải…
Actuation Type | Air operated type |