(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Gas spring Gas reaction force specified type

Gas spring Gas reaction force specified type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,242,114VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· A gas spring with freely adjustable gas reaction force.

 
Part Number
FGS-15-60-BB-60
FGS-15-100-DD-250
FGS-15-120-BB-300
FGS-15-120-CC-330
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMin. Length Lmin
(mm)
Stroke S
(mm)
Cylinder End Shape Rod End Shape Mounting Orientation Max. Length Lmax
(mm)
Reaction force
(N)

1,242,114 VND

1 Piece(s) 15 Day(s) or more 9760[No fitting] B type[No metal fittings] Model B-15760

1,781,892 VND

1 Piece(s) 13 Day(s) or more 167100[Others] D type[Others] Model DAll Directions 360°267250

1,333,710 VND

1 Piece(s) 17 Day(s) or more 157120[No fitting] B type[No metal fittings] Model B-277300

1,687,520 VND

1 Piece(s) 12 Day(s) or more 191120[Type B] C type[Type B] Model CAll Directions 360°311330

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Gas Spring Type Gas Reaction Force Configurable Type Rod Material Steel Cylinder Material Steel
Rod Dia. d(Ø) 6 Cylinder Dia. D(Ø) 15 Application Industrial Equipment
Operating Condition Indoors Operating Temperature Range(°C) -20::80 Type Gas Springs