(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Maintains supply pressure to prevent dropping of the load when residual pressure is released.
· Drop prevention is possible at any point of the stroke.
· Drop prevention for mid-stroke emergency stops.
· Locking position can be changed to accommodate external stopper positions and thickness of clamped workpieces.
· Simple and reliable locking system.
· Slim and compact lock unit.
· Easy manual unlocking.
· Locking direction can be selected.
· Various brackets are available to accommodate a wide range of applications.
· Can be mounted in flexible ways.
Part Number |
---|
MDLUF25-20DM-B-M9BW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Rod Tip Shape | Locking Direction | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 25 | 20 | Rod-end flange type | M Screw | M9BW | 0.5 | 2 pcs. | Male rod end | Retraction locking | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Intermediate Stop Function / With rod detent function | Environment, Applications | Standard | Operating Temperature(°C) | -10::60 |
End Locking | Presence | Valves | No | Operating Pressure(MPa) | 0.25::1 |
Please check the type/dimensions/specifications of the part MDLUF25-20DM-B-M9BW in the MLU Series Plate Cylinder With Lock series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MDLUF25-20DM-B-M9BW trong chuỗi MLU Series Plate Cylinder With Lock.
Part Number |
---|
MDLUB25-100D-B-M9BWZ |
MDLUB25-100D-F |
MDLUB25-100D-F-A73L3 |
MDLUF25-250DM-B-J79W |
MDLUF25-250DM-F-A73H |
MDLUF25-250DM-F-A73HL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Rod Tip Shape | Locking Direction | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 25 | 100 | Basic type | M Screw | M9BW | 5 | 2 pcs. | Female rod end | Retraction locking | None | ||
7,600,000 VND | 1 Piece(s) | 32 Day(s) | 25 | 100 | Basic type | M Screw | Without auto switch (built-in magnet) | None | None | Female rod end | Extension locking | None | ||
- | 1 Piece(s) | Quote | 25 | 100 | Basic type | M Screw | A73 | 3 | 3 pcs. | Female rod end | Extension locking | None | ||
- | 1 Piece(s) | Quote | 25 | 250 | Rod-end flange type | M Screw | J79W | 0.5 | 2 pcs. | Male rod end | Retraction locking | None | ||
- | 1 Piece(s) | Quote | 25 | 250 | Rod-end flange type | M Screw | A73H | 0.5 | 2 pcs. | Male rod end | Extension locking | None | ||
- | 1 Piece(s) | Quote | 25 | 250 | Rod-end flange type | M Screw | A73H | 3 | 2 pcs. | Male rod end | Extension locking | None |