(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MLU Series Plate Cylinder With Lock (Part Number)

MLU Series Plate Cylinder With Lock
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

[Features]
· Maintains supply pressure to prevent dropping of the load when residual pressure is released.
· Drop prevention is possible at any point of the stroke.
· Drop prevention for mid-stroke emergency stops.
· Locking position can be changed to accommodate external stopper positions and thickness of clamped workpieces.
· Simple and reliable locking system.
· Slim and compact lock unit.
· Easy manual unlocking.
· Locking direction can be selected.
· Various brackets are available to accommodate a wide range of applications.
· Can be mounted in flexible ways.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
MDLUB50-100DM-F-A73L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Support bracket Port thread type Auto Switches Lead Wire The number of the switches Rod Tip Shape Locking Direction Connector type

-

1 Piece(s) Quote 50100Basic typeRcA7332 pcs.Male rod endExtension lockingNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function With fall prevention function / With Intermediate Stop Function / With rod detent function Environment, Applications Standard Operating Temperature(°C) -10::60
End Locking Presence Valves No Operating Pressure(MPa) 0.25::1

Please check the type/dimensions/specifications of the part MDLUB50-100DM-F-A73L in the MLU Series Plate Cylinder With Lock series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MDLUB50-100DM-F-A73L trong chuỗi MLU Series Plate Cylinder With Lock.

Products like this...

Part Number
MDLUB25-100D-B-M9BWZ
MDLUB25-100D-F
MDLUB25-100D-F-A73L3
MDLUB50-100DM-F-M9BWL
MDLUB50-10DM-B
MDLUB50-125D-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Support bracket Port thread type Auto Switches Lead Wire The number of the switches Rod Tip Shape Locking Direction Connector type

-

1 Piece(s) Quote 25100Basic typeM ScrewM9BW52 pcs.Female rod endRetraction lockingNone

7,600,000 VND

1 Piece(s) 32 Day(s) 25100Basic typeM ScrewWithout auto switch (built-in magnet)NoneNoneFemale rod endExtension lockingNone

-

1 Piece(s) Quote 25100Basic typeM ScrewA7333 pcs.Female rod endExtension lockingNone

-

1 Piece(s) Quote 50100Basic typeRcM9BW32 pcs.Male rod endExtension lockingNone

10,585,000 VND

1 Piece(s) 32 Day(s) 5010Basic typeRcWithout auto switch (built-in magnet)NoneNoneMale rod endRetraction lockingNone

12,146,000 VND

1 Piece(s) 32 Day(s) 50125Basic typeRcWithout auto switch (built-in magnet)NoneNoneFemale rod endRetraction lockingNone