(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Manual unlocking function.
· Structured so as not to be impacted by the quality of the lock-release air.
· Can be locked in both directions.
· Lock unit with short overall length.
· Stable holding force.
· Switch for lock unit.
· Can be equipped with small auto switches.
· Fail-safe structure.
· Improved maintainability.
Part Number |
---|
CDLSB200-30-Y59B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Bellows | Tube Material | Custom-made Specifications | Lock unit magnet | Lock unit auto switch | Length of lock unit auto switch lead wire | Customized specification (port positions) | Pressure vessel construction code | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 200 | 30 | 0 to 60 | With cushions on both sides | Basic type | Rc | Y59B | 0.5 | 2 pcs. | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Intermediate Stop Function | Environment, Applications | Standard | End Locking | Presence |
Valves | No | Operating Pressure(MPa) | 0.25::1 |
Please check the type/dimensions/specifications of the part CDLSB200-30-Y59B in the CLS Series Cylinder With Lock, Double Acting, Single Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDLSB200-30-Y59B trong chuỗi CLS Series Cylinder With Lock, Double Acting, Single Rod.
Part Number |
---|
CDLSB125-100-D-XC35 |
CDLSB125-100-M9B-D |
CDLSB125-100-M9BL-DM9BL |
CDLSB200-300 |
CDLSB200-350 |
CDLSB200-400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Bellows | Tube Material | Custom-made Specifications | Lock unit magnet | Lock unit auto switch | Length of lock unit auto switch lead wire | Customized specification (port positions) | Pressure vessel construction code | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 125 | 100 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | With coil scraper | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
- | 1 Piece(s) | Quote | 125 | 100 | 0 to 60 | With cushions on both sides | Basic type | Rc | M9B | 0.5 | 2 pcs. | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
- | 1 Piece(s) | Quote | 125 | 100 | 0 to 60 | With cushions on both sides | Basic type | Rc | M9B | 3 | 2 pcs. | Without rod boot | Aluminum tube | None | Built-in magnet | M9BL | 3 | None | Conforming | None | ||
- | 1 Piece(s) | Quote | 200 | 300 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
- | 1 Piece(s) | Quote | 200 | 350 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
- | 1 Piece(s) | Quote | 200 | 400 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None |