(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Metal rod scraper provided as standard equipment.
· Manual override for unlocking in emergency.
· Structured so as not to be impacted by the quality of the lock-release air.
· Can be locked in both directions.
Part Number |
---|
CDNSG140-200-D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Bellows | Tube Material | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 140 | 200 | 0~70 | With cushions on both sides | Head-end flange | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function | Environment, Applications | Standard | End Locking | Presence |
Valves | No | Operating Pressure(MPa) | 0.08::0.97 | Locking Direction | Bidirectional |
Please check the type/dimensions/specifications of the part CDNSG140-200-D in the CNS Series Cylinder With Lock, Double Acting, Single Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDNSG140-200-D trong chuỗi CNS Series Cylinder With Lock, Double Acting, Single Rod.
Part Number |
---|
CDNSB125-100-D-M9BV3 |
CDNSB125-100-D-M9BVS |
CDNSB125-100-D-M9BWL |
CDNSG140-200-D-M9B3 |
CDNSG140-200-D-M9BAL |
CDNSG140-200-D-M9BWL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Bellows | Tube Material | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 125 | 100 | 0 to 60 | With cushions on both sides | Basic type | Rc | M9BV | 0.5 | 3 pcs. | Without rod boot | Aluminum tube | None | M12-4 pin | ||
- | 1 Piece(s) | Quote | 125 | 100 | 0 to 60 | With cushions on both sides | Basic type | Rc | M9BV | 0.5 | 1 pc. | Without rod boot | Aluminum tube | None | None | ||
- | 1 Piece(s) | Quote | 125 | 100 | 0 to 60 | With cushions on both sides | Basic type | Rc | M9BW | 5 | 2 pcs. | Without rod boot | Aluminum tube | None | None | ||
- | 1 Piece(s) | Quote | 140 | 200 | 0 to 60 | With cushions on both sides | Head-end flange | Rc | M9B | 3 | 3 pcs. | Without rod boot | Aluminum tube | None | None | ||
- | 1 Piece(s) | Quote | 140 | 200 | 0~70 | With cushions on both sides | Head-end flange | Rc | M9BA | None | 2 pcs. | Without rod boot | Aluminum tube | None | None | ||
- | 1 Piece(s) | Quote | 140 | 200 | 0~70 | With cushions on both sides | Head-end flange | Rc | M9BW | None | 2 pcs. | Without rod boot | Aluminum tube | None | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy