(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CNS Series Cylinder With Lock, Double Acting, Single Rod (Part Number)

CNS Series Cylinder With Lock, Double Acting, Single Rod
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Metal rod scraper provided as standard equipment.
· Manual override for unlocking in emergency.
· Structured so as not to be impacted by the quality of the lock-release air.
· Can be locked in both directions.

■ Auto switch: For details regarding connector types and pins, please see below.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CDNSB160TF-600-D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Tube Material Custom-made Specifications Connector type

-

1 Piece(s) Quote 1606000 to 60With cushions on both sidesBasic typeGWithout auto switch (built-in magnet)3NoneWithout rod bootAluminum tubeNoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With fall prevention function Environment, Applications Standard End Locking Presence
Valves No Operating Pressure(MPa) 0.08::0.97 Locking Direction Bidirectional

Please check the type/dimensions/specifications of the part CDNSB160TF-600-D in the CNS Series Cylinder With Lock, Double Acting, Single Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDNSB160TF-600-D trong chuỗi CNS Series Cylinder With Lock, Double Acting, Single Rod.

Products like this...

Part Number
CDNSB125-100-D-M9BV3
CDNSB125-100-D-M9BVS
CDNSB125-100-D-M9BWL
CDNSB160TN-200-D
CDNSB160TN-250-D
CDNSB160TN-300-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Tube Material Custom-made Specifications Connector type

-

1 Piece(s) Quote 1251000 to 60With cushions on both sidesBasic typeRcM9BV0.53 pcs.Without rod bootAluminum tubeNoneM12-4 pin

-

1 Piece(s) Quote 1251000 to 60With cushions on both sidesBasic typeRcM9BV0.51 pc.Without rod bootAluminum tubeNoneNone

-

1 Piece(s) Quote 1251000 to 60With cushions on both sidesBasic typeRcM9BW52 pcs.Without rod bootAluminum tubeNoneNone

-

1 Piece(s) Quote 1602000 to 60With cushions on both sidesBasic typeNPTWithout auto switch (built-in magnet)3NoneWithout rod bootAluminum tubeNoneNone

-

1 Piece(s) Quote 1602500~70With cushions on both sidesBasic typeNPTWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNoneNone

-

1 Piece(s) Quote 1603000~70With cushions on both sidesBasic typeNPTWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNoneNone