(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Metal rod scraper provided as standard equipment.
· Manual override for unlocking in emergency.
· Structured so as not to be impacted by the quality of the lock-release air.
· Can be locked in both directions.
Part Number |
---|
CDNSD125-540-D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Bellows | Tube Material | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 125 | 540 | 0 to 60 | With cushions on both sides | Double clevis type | Rc | Without auto switch (built-in magnet) | 3 | None | Without rod boot | Aluminum tube | None | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function | Environment, Applications | Standard | End Locking | Presence |
Valves | No | Operating Pressure(MPa) | 0.08::0.97 | Locking Direction | Bidirectional |
Please check the type/dimensions/specifications of the part CDNSD125-540-D in the CNS Series Cylinder With Lock, Double Acting, Single Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDNSD125-540-D trong chuỗi CNS Series Cylinder With Lock, Double Acting, Single Rod.
Part Number |
---|
CDNSB125-100-D-M9BV3 |
CDNSB125-100-D-M9BVS |
CDNSB125-100-D-M9BWL |
CDNSD125-550-D |
CDNSD125-550-D-M9NL |
CDNSD125-550-D-M9P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Bellows | Tube Material | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 125 | 100 | 0 to 60 | With cushions on both sides | Basic type | Rc | M9BV | 0.5 | 3 pcs. | Without rod boot | Aluminum tube | None | M12-4 pin | ||
- | 1 Piece(s) | Quote | 125 | 100 | 0 to 60 | With cushions on both sides | Basic type | Rc | M9BV | 0.5 | 1 pc. | Without rod boot | Aluminum tube | None | None | ||
- | 1 Piece(s) | Quote | 125 | 100 | 0 to 60 | With cushions on both sides | Basic type | Rc | M9BW | 5 | 2 pcs. | Without rod boot | Aluminum tube | None | None | ||
- | 1 Piece(s) | Quote | 125 | 550 | 0 to 60 | With cushions on both sides | Double clevis type | Rc | Without auto switch (built-in magnet) | 0.5 | None | Without rod boot | Aluminum tube | None | M12-4 pin | ||
- | 1 Piece(s) | Quote | 125 | 550 | 0 to 60 | With cushions on both sides | Double clevis type | Rc | M9N | 5 | 2 pcs. | Without rod boot | Aluminum tube | None | None | ||
- | 1 Piece(s) | Quote | 125 | 550 | 0 to 60 | With cushions on both sides | Double clevis type | Rc | M9P | 0.3 | 2 pcs. | Without rod boot | Aluminum tube | None | M12-1/4 pin |