(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

CLM2 Series Fine Lock Cylinder, Double Acting, Single Rod (Part Number)

CLM2 Series Fine Lock Cylinder, Double Acting, Single Rod
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

[Features]
· Provided with a compact built-in lock mechanism, making it suitable for intermediate stop, emergency stop, drop prevention, etc.
· Can be locked in both directions.
· Maximum piston speed: 500 mm/s.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CDLM2B32-300-E-B54
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Support bracket Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Lock actuation system Type Connector type

-

1 Piece(s) Quote 32300-10~60NoneRcB540.52 pcs.Basic typeWithout rod bootSpring locking (exhaust locking)Pneumatic typeNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With fall prevention function / With Brake / With Intermediate Stop Function Environment, Applications Standard End Locking Presence
Valves No Operating Pressure(MPa) 0.08::1.0

Please check the type/dimensions/specifications of the part CDLM2B32-300-E-B54 in the CLM2 Series Fine Lock Cylinder, Double Acting, Single Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDLM2B32-300-E-B54 trong chuỗi CLM2 Series Fine Lock Cylinder, Double Acting, Single Rod.

Products like this...

Part Number
CDLM2B20-10-P
CDLM2B20-100-D
CDLM2B20-100-D-A93
CDLM2B32-300-E-B54L3
CDLM2B32-300-E-B54LS
CDLM2B32-300-E-B54Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Support bracket Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Lock actuation system Type Connector type

-

1 Piece(s) Quote 2010-10~70NoneRcWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootPneumatic Lock (Pressurized Locking)Pneumatic typeNone

-

1 Piece(s) Quote 20100-10~70NoneRcWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootSpring-pressure combination lockPneumatic typeNone

-

1 Piece(s) Quote 20100-10~60NoneRcA930.52 pcs.Basic typeWithout rod bootSpring-pressure combination lockPneumatic typeNone

-

1 Piece(s) Quote 32300-10~60NoneRcB5433 pcs.Basic typeWithout rod bootSpring locking (exhaust locking)Pneumatic typeNone

-

1 Piece(s) Quote 32300-10~60NoneRcB5431 pc.Basic typeWithout rod bootSpring locking (exhaust locking)Pneumatic typeNone

-

1 Piece(s) Quote 32300-10~60NoneRcB5452 pcs.Basic typeWithout rod bootSpring locking (exhaust locking)Pneumatic typeNone