(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

CNA2W Series Cylinder With Lock, Double Acting, Double Rod (Part Number)

CNA2W Series Cylinder With Lock, Double Acting, Double Rod
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Compact lock unit saves space.
· Can be locked in both directions.
· Maximum piston speed: 1000 mm/s.
· Manual override for unlocking.
· Structured so as not to be impacted by the quality of the lock-release air.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CNA2WB40-130-D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Tube Material Connector type

-

1 Piece(s) Quote 40130-10~70With cushions on both sidesBasic typeRcWithout auto switchNoneNoneNoneAluminum tubeNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Standard
Additional Function With fall prevention function / With Brake / With Intermediate Stop Function Environment, Applications Standard End Locking Presence
Valves No Operating Pressure(MPa) 0.1 to 1.0 Lock actuation system Spring locking
Locking Direction Bidirectional

Please check the type/dimensions/specifications of the part CNA2WB40-130-D in the CNA2W Series Cylinder With Lock, Double Acting, Double Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CNA2WB40-130-D trong chuỗi CNA2W Series Cylinder With Lock, Double Acting, Double Rod.

Products like this...

Part Number
CDNA2WB100-150-D-Y7NW
CDNA2WB100-150-D-Y7NWL
CDNA2WB100-250-D
CNA2WB40-200-D
CNA2WB40-350-D
CNA2WB40-50-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Tube Material Connector type

-

1 Piece(s) Quote 100150-10~60With cushions on both sidesBasic typeRcY7NW0.52 pcs.NoneNoneNone

-

1 Piece(s) Quote 100150-10~60With cushions on both sidesBasic typeRcY7NW32 pcs.NoneNoneNone

-

1 Piece(s) Quote 100250-10~70With cushions on both sidesBasic typeRcWithout auto switch (built-in magnet)NoneNoneNoneNoneNone

-

1 Piece(s) Quote 40200-10~70With cushions on both sidesBasic typeRcWithout auto switchNoneNoneNoneAluminum tubeNone

-

1 Piece(s) Quote 40350-10~70With cushions on both sidesBasic typeRcWithout auto switchNoneNoneNoneAluminum tubeNone

-

1 Piece(s) Quote 4050-10~70With cushions on both sidesBasic typeRcWithout auto switchNoneNoneNoneAluminum tubeNone