(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Reed Auto Switch, Band-Mounting Style, D-A33A/D-A34A/D-A44A

Reed Auto Switch, Band-Mounting Style, D-A33A/D-A34A/D-A44A
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,425,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Band-mounting style reed auto switch sensor for SMC cylinders.

Part Number
D-A33A
D-A34A
D-A44A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngElectrical entry Load voltage

1,425,000 VND

1 Piece(s) 32 Day(s) Terminal conduitPLC

1,425,000 VND

1 Piece(s) 32 Day(s) Terminal conduitRelay / PLC

1,878,000 VND

1 Piece(s) 32 Day(s) DIN terminalRelay / PLC

Loading...Tải…

  1. 1