(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Membrane Air Dryer, Unit Type IDG Series (Part Number)

Membrane Air Dryer, Unit Type IDG Series
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
    *The information above is correct as of December 2018.
  • See catalog for specification details.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

By adopting a hollow fiber membrane, dry air can be supplied easily.
[Features]
・ Energy saving
・ Purging air volume reduction Max. 39 L/min (ANR)
・ Space Saving
・ High performance
・ 40 minutes reduction in reference dew point arrival time
・ Adopting a new pneumatic combination that "reduces maintenance space" and "weight reduction"

Membrane Air Dryer, Unit Type IDG Series Features

Standard Specifications at Reference Dew Point -20°C

ModelReference dew point -20°C
IDG3M4IDG5M4IDG10M4IDG20M4IDG60M2IDG75M2IDG100M2
IDG3V4IDG5V4IDG10V4IDG20V4IDG60V4IDG75V4IDG100V4
Component equipmentMist separatorAFM20-A (with bowl guard)AFM30-A-
Micro mist separatorAFD20-A (with bowl guard)AFD30-A-
Micro mist separator with pre-filter-AMH350CAMH450C
Regulator (Type V only)AR20-BAR25-BAR40-B
SpacerY200T-A
Y200-A (Type V only)
Y300T-A
Y300-A (Type V only)
Y400-A (Type V only)
Range of operating conditionsApplicable fluidCompressed Air
Inlet air pressure (MPa)0.3 to 0.850.3 to 1.0
Inlet air temperature (°C)-5 to +55 (no freezing)5 to 50
Ambient temperature (°C)-5 to +55 (no freezing)5 to 50
Standard performanceOutlet air atmospheric pressure dew point (°C)-20
Standard performance conditionsInlet air flow rate L/min (ANR)31621252507208881,185
Outlet air flow rate L/min (ANR)25501002006007501,000
Purge air flow rate (L/min [ANR])6122550120138185
Inlet air pressure (MPa)0.7
Inlet air temperature (°C)25
Inlet air saturation temperature (°C)25
Ambient temperature (°C)25
Dew point indicator purge air flow rate1 L/min (ANR) (at inlet air pressure 0.7 MPa)
Regulator structure (Type V only)Relief type
Piping connection port diameter1/8, 1/41/4, 3/83/8 / 1/21/2
Weight (kg)Type M0.61.01.32.73.23.3
Type V0.91.31.53.13.73.8

Standard Specifications at Reference Dew Point -150°C

ModelReference dew point -15°C
IDG3HM4IDG5HM4IDG10HM4IDG20HM4IDG60HM2IDG75HM2IDG100HM2
IDG3HV4IDG5HV4IDG10HV4IDG20HV4IDG60HV4IDG75HV4IDG100HV4
Component equipmentMist separatorAFM20-A (with bowl guard)AFM30-A-
Micro mist separatorAFD20-A (with bowl guard)AFD30-A-
Micro mist separator with pre-filter-AMH350CAMH450C
Regulator (Type V only)AR20-BAR25-BAR40-B
SpacerY200T-A
Y200-A (Type V only)
Y300T-A
Y300-A (Type V only)
Y400-A (Type V only)
Range of operating conditionsApplicable fluidCompressed Air
Inlet air pressure (MPa)0.3 to 0.850.3 to 1.0
Inlet air temperature (°C)-5 to +555 to 50
Ambient temperature (°C)-5 to +555 to 50
Standard performanceOutlet air atmospheric pressure dew point (°C)-15
Standard performance conditionsInlet air flow rate L/min (ANR)28561112226658181,100
Outlet air flow rate L/min (ANR)25501002006007501,000
Purge air flow rate (L/min [ANR])3611226568100
Inlet air pressure (MPa)0.7
Inlet air temperature (°C)25
Inlet air saturation temperature (°C)25
Ambient temperature (°C)25
Dew point indicator purge air flow rate1 L/min (ANR) (at inlet air pressure 0.7 MPa)
Regulator structure (Type V only)Relief type
Piping connection port diameter1/8, 1/41/4, 3/83/8 / 1/21/2
Weight (kg)Type M0.61.01.32.73.23.3
Type V0.91.31.53.13.73.8

Dimensions

Type M (IDG3M4/5M4, IDG3HM4/5HM4)

 

(Unit: mm)

 

Dimensions: IDG3M4/5M4/IDG3HM4/5HM4

Dimensions: IDG3M4/5M4/IDG3HM4/5HM4

Drain Discharge Method

Manual valve

Manual valve

Float type auto drain, N.C. type

Float type auto drain N.C. type

Drain guide

Drain guide

With Fitting for Purge Air Discharge (Semi-standard: P)

 

(Unit: mm)

 

Dimensions: with fitting for purge air discharge (semi-standard: P)

Dimensions: with fitting for purge air discharge (semi-standard: P)

Drain Discharge Method

Float type auto drain N.C. type

Float type auto drain N.C. type

Drain guide

Drain guide

  • *See the manufacturer's catalog for other specifications and part numbers.
Part Number
IDG5V4-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSUnit Combination Air Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Supply Side, Connection Type Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Standard size Specifications Equipment connection method Drain Discharge Method Fitting for purge air emission Flow Direction Dew Point Checker Made-to-order

14,349,000 VND

1 Piece(s) 32 Day(s) -[Oil Mist Filter + Micro Oil Mist Filter + Dryer + Regulator] Mist Separator+Micro Mist Separator+Membrane Air Dryer+Regulator50~50-20[Rc(R)] Rc0.71/8[Rc(R)] Rc1/85Type VModular connectionManual valveNoneNoneNoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Dryer Unit Method Hollow Fiber Type Shape Unit
Inlet Air Temperature(℃) 25

Please check the type/dimensions/specifications of the part IDG5V4-01 in the Membrane Air Dryer, Unit Type IDG Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần IDG5V4-01 trong chuỗi Membrane Air Dryer, Unit Type IDG Series.

Products like this...

Part Number
IDG100HV4-N04
IDG100M2-04
IDG100M2-04D
IDG5V4-01-S-X017
IDG5V4-01C-S-X017
IDG5V4-02-R-X017
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSUnit Combination Air Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Supply Side, Connection Type Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Standard size Specifications Equipment connection method Drain Discharge Method Fitting for purge air emission Flow Direction Dew Point Checker Made-to-order

-

1 Piece(s) Quote 10[Micro Oil Mist Filter + Dryer + Regulator] Micro Mist Separator with Pre-Filter+Membrane Air Dryer+Regulator1,000~1000-15NPT-1/2NPT1/2100Type VModular connectionManual valveNoneNoneNoneNone

65,862,000 VND

1 Piece(s) 32 Day(s) -[Micro Oil Mist Filter + Dryer] Micro Mist Separator with Pre-Filter+Membrane Air Dryer1,000~1000-20[Rc(R)] Rc0.71/2[Rc(R)] Rc1/2100Type MNipple connectionManual valveNoneNoneNoneNone

67,015,000 VND

1 Piece(s) 32 Day(s) -[Micro Oil Mist Filter + Dryer] Micro Mist Separator with Pre-Filter+Membrane Air Dryer1,000~1000-20[Rc(R)] Rc0.71/2[Rc(R)] Rc1/2100Type MNipple connectionN.O. auto drainNoneNoneNoneNone

-

1 Piece(s) Quote 10[Oil Mist Filter + Micro Oil Mist Filter + Dryer + Regulator] Mist Separator+Micro Mist Separator+Membrane Air Dryer+Regulator50~50-20[Rc(R)] Rc-1/8[Rc(R)] Rc1/85Type VModular connectionManual valveNoneNoneWith dew point indicatorMicro mist separator with regulator

-

1 Piece(s) Quote 10[Oil Mist Filter + Micro Oil Mist Filter + Dryer + Regulator] Mist Separator+Micro Mist Separator+Membrane Air Dryer+Regulator50~50-20[Rc(R)] Rc-1/8[Rc(R)] Rc1/85Type VModular connectionN.C. auto drainNoneNoneWith dew point indicatorMicro mist separator with regulator

-

1 Piece(s) Quote 10[Oil Mist Filter + Micro Oil Mist Filter + Dryer + Regulator] Mist Separator+Micro Mist Separator+Membrane Air Dryer+Regulator50~50-20[Rc(R)] Rc-1/4[Rc(R)] Rc1/45Type VModular connectionManual valveNoneRight > LeftNoneMicro mist separator with regulator