(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Use of a hollow fiber membrane makes it possible to easily supply dry air.
Non-fluorocarbon, compatible with low dew point (-60°C), no vibration or heat discharge.
[Features]
· Energy saving.
& nbspPurge air flow reduced by up to 39 L/min (ANR).
· Space saving.
· High performance.
& Time to reach standard dew point reduced by 40 minutes.
· Adopted a new air combination that reduces required maintenance space and weight.
Model | Reference dew point -20°C | |||||
---|---|---|---|---|---|---|
IDG30AM4 | IDG50AM4 | IDG60M2 | IDG75M2 | IDG100M2 | ||
IDG30AV4 | IDG50AV4 | IDG60V4 | IDG75V4 | IDG100V4 | ||
Component equipment | Mist separator | AFM40-A | - | |||
Micro mist separator | AFD40-A | - | ||||
Micro mist separator with pre-filter | - | AMH350C | AMH450C | |||
Regulator (Type V only)*1 | AR40-B*2 | |||||
Spacer | Y400T-A Y400-A (Type V only) | Y400-A (Type V only) | ||||
Range of operating conditions | Applicable fluid*3 | Compressed Air | ||||
Inlet air pressure (MPa) | 0.3 to 1.0 | |||||
Inlet air temperature (°C) | -5 to +50 (no freezing) | 5 to 50 | ||||
Ambient temperature (°C) | -5 to +50 (no freezing) | 5 to 50 | ||||
Standard performance | Outlet air atmospheric pressure dew point °C | -20 | ||||
Standard performance conditions | Inlet air flow rate (L/min [ANR])*5 | 360 | 586 | 720 | 888 | 1,185 |
Outlet air flow rate L/min (ANR) | 300 | 500 | 600 | 750 | 1,000 | |
Purge air flow rate (L/min [ANR])*6 | 60 | 86 | 120 | 138 | 185 | |
Inlet air pressure (MPa) | 0.7 | |||||
Inlet air temperature (°C) | 25 | |||||
Inlet air saturation temperature (°C) | 25 | |||||
Ambient temperature (°C) | 25 | |||||
Dew point indicator purge air flow rate | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | |||||
Regulator structure (Type V only) | Relief type | |||||
Piping connection port diameter | 1/4, 3/8 | 3/8 / 1/2 | 1/2 | |||
Weight (kg) | Type M | 1.8 | 1.9 | 2.7 | 3.2 | 3.3 |
Type V | 2.4 | 2.5 | 3.1 | 3.7 | 3.8 |
Model | Reference dew point -15°C | |||||
---|---|---|---|---|---|---|
IDG30HAM4 | IDG50HAM4 | IDG60HM2 | IDG75HM2 | IDG100HM2 | ||
IDG30HAV4 | IDG50HAV4 | IDG60HV4 | IDG75HV4 | IDG100HV4 | ||
Component equipment | Mist separator | AFM40-A | - | |||
Micro mist separator | AFD40-A | - | ||||
Micro mist separator with pre-filter | - | AMH350C | AMH450C | |||
Regulator (Type V only)*1 | AR40-B*2 | |||||
Spacer | Y400T-A Y400-A (Type V only) | Y400-A (Type V only) | ||||
Range of operating conditions | Applicable fluid | Compressed Air | ||||
Inlet air pressure (MPa) | 0.3 to 1.0 | |||||
Inlet air temperature (°C) | -5 to +50*3 | 5 to 50 | ||||
Ambient temperature (°C) | -5 to +50*3 | 5 to 50 | ||||
Standard performance | Outlet air atmospheric pressure dew point °C | -15 | ||||
Standard performance conditions | Inlet air flow rate (L/min [ANR])*5 | 329 | 550 | 665 | 818 | 1,100 |
Outlet air flow rate L/min (ANR) | 300 | 500 | 600 | 750 | 1,000 | |
Purge air flow rate (L/min [ANR])*6 | 29 | 50 | 65 | 68 | 100 | |
Inlet air pressure (MPa) | 0.7 | |||||
Inlet air temperature (°C) | 25 | |||||
Inlet air saturation temperature (°C) | 25 | |||||
Ambient temperature (°C) | 25 | |||||
Dew point indicator purge air flow rate | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | |||||
Regulator structure (Type V only) | Relief type | |||||
Piping connection port diameter | 1/4, 3/8 | 3/8 / 1/2 | 1/2 | |||
Weight (kg) | Type M | 1.8 | 1.9 | 2.7 | 3.2 | 3.3 |
Type V | 2.4 | 2.5 | 3.1 | 3.7 | 3.8 |
Model | Reference dew point -40°C | Reference dew point -60°C | |||||||
---|---|---|---|---|---|---|---|---|---|
IDG30LAM4 | IDG50LAM4 | IDG60LAM4 | IDG75LAM4 | IDG100LAM4 | IDG60SAM4 | IDG75SAM4 | IDG100SAM4 | ||
IDG30LAV4 | IDG50LAV4 | IDG60LAV4 | IDG75LAV4 | IDG100LAV4 | IDG60SAV4 | IDG75SAV4 | IDG100SAV4 | ||
Component equipment | Mist separator | AFM40-A | AFM40-A | ||||||
Micro mist separator | AFD40-A | AFD40-A | |||||||
Regulator (Type V only)*1 | AR40-B*2 | AR40-B*2 | |||||||
Spacer | Y400T-A Y400-A (Type V only) | Y400T-A Y400-A (Type V only) | |||||||
Range of operating conditions | Applicable fluid*3 | Compressed Air | Compressed Air | ||||||
Inlet air pressure (MPa) | 0.3 to 1.0 | 0.3 to 1.0 | |||||||
Inlet air temperature (°C) | -5 to +50 (no freezing) | -5 to +50 (no freezing) | |||||||
Ambient temperature (°C) | -5 to +50 (no freezing) | -5 to +50 (no freezing) | |||||||
Standard performance | Outlet air atmospheric pressure dew point °C | -40*4 | -60*4 | ||||||
Standard performance conditions | Inlet air flow rate (L/min [ANR])*5 | 93 | 135 | 224 | 308 | 400 | 75 | 140 | 230 |
Outlet air flow rate L/min (ANR) | 75 | 110 | 170 | 240 | 300 | 50 | 100 | 150 | |
Purge air flow rate (L/min [ANR])*6 | 18 | 25 | 54 | 68 | 100 | 25 | 40 | 80 | |
Inlet air pressure (MPa) | 0.7 | 0.7 | |||||||
Inlet air temperature (°C) | 25 | 25 | |||||||
Inlet air saturation temperature (°C) | 25 | 25 | |||||||
Ambient temperature (°C) | 25 | 25 | |||||||
Dew point indicator purge air flow rate | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | |||||||
Regulator structure (Type V only) | Relief type | Relief type | |||||||
Piping connection port diameter | 1/4, 3/8 | 3/8 / 1/2 | 3/8 / 1/2 | ||||||
Weight (kg) | Type M | 1.8 | 1.9 | 2.6 | 2.8 | 2.9 | 2.6 | 2.8 | 2.9 |
Type V | 2.4 | 2.5 | 3.1 | 3.3 | 3.4 | 3.1 | 3.3 | 3.4 |
*1: For flow characteristics and pressure characteristics, refer to pp. 549 and 550.
*2: Comes with option E (with square-shaped, embedded type pressure regulator).
Refer to p. 547 for details of regulators, such as set pressure range, etc.
*3: There must be no ingress of water droplets.
*4: Refer to the piping precautions (piping material for low dew point air) on p. 189.
*5: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*6: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator.
*7: When highly purified air is required, refer to Caution on Design (3) on p. 188.
(Unit: mm)
Dimensions: IDG30□AM4/IDG50□AM4/IDG60□AM4/IDG75□AM4/IDG100□AM4
(Unit: mm)
Dimensions: manual valve (with drain discharge valve)
(Unit: mm)
Dimensions: float type auto drain N.C. type / N.O. type
(Unit: mm)
Dimensions: drain guide (without drain discharge valve)
(Unit: mm)
Dimensions: with fitting for purge air discharge (semi-standard: P)
(Unit: mm)
Dimensions: IDG60LAM4/75LAM4/100LAM4, IDG60SAM4/75SAM4/100SAM4
(Unit: mm)
Model | Piping connection port diameter | A | B | C | |
---|---|---|---|---|---|
L | Standard | Semi-standard: P | |||
IDG30□AM4 | 1/4, 3/8 | 220 | 299 | 362 | 88 |
IDG50□AM4 | 338 | 401 | |||
IDG60LAM4, 60SAM4 | 3/8 / 1/2 | 232 | 356 | 427 | 91 |
IDG75LAM4/75SAM4 | 426 | 496 | |||
IDG100LAM4/100SAM4 | 491 | 561 |
(Unit: mm)
Float type auto drain N.C. type / N.O. type
(Unit: mm)
Drain guide (without drain discharge valve)
Part Number |
---|
IDG60SAV4-04-R |
IDG60SAV4-04-R-X017 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Unit Combination | Air Inlet Flow (l/min) | Air Inlet Flow Rate [Distinction] (l/min) | Outlet Open Air Pressure Dew-point (℃) | Supply Side, Connection Type | Inlet Air Pressure (MPa) | Supply Side, Plumbing Thread Nominal | Control Side, Connection Type | Control Side, Plumbing Thread Nominal | Standard size | Specifications | Equipment connection method | Drain Discharge Method | Fitting for purge air emission | Flow Direction | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | [Oil Mist Filter + Micro Oil Mist Filter + Dryer + Regulator] Mist Separator+Micro Mist Separator+Membrane Air Dryer+Regulator | 50 | ~50 | -60 | [Rc(R)] Rc | - | 1/2 | [Rc(R)] Rc | 1/2 | 60 | Type V | Modular connection | Manual valve | None | Right > Left | None | ||
- | 1 Piece(s) | Quote | 10 | [Oil Mist Filter + Micro Oil Mist Filter + Dryer + Regulator] Mist Separator+Micro Mist Separator+Membrane Air Dryer+Regulator | 50 | ~50 | -60 | [Rc(R)] Rc | - | 1/2 | [Rc(R)] Rc | 1/2 | 60 | Type V | Modular connection | Manual valve | None | Right > Left | - |
Loading...Tải…
Type | Dryer Unit | Method | Hollow Fiber Type | Shape | Unit |
---|---|---|---|---|---|
Inlet Air Temperature(℃) | 25 |