(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Membrane Air Dryer, Unit Type IDG□A Series (Part Number)

Membrane Air Dryer, Unit Type IDG□A Series
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
  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

Use of a hollow fiber membrane makes it possible to easily supply dry air.
Non-fluorocarbon, compatible with low dew point (-60°C), no vibration or heat discharge.
[Features]
· Energy saving.
& nbspPurge air flow reduced by up to 39 L/min (ANR).
· Space saving.
· High performance.
& Time to reach standard dew point reduced by 40 minutes.
· Adopted a new air combination that reduces required maintenance space and weight.

Membrane Air Dryer, Unit Type IDG□A Series Features

Standard Specifications / Unit (Type M, Type V) (Reference Dew Point -20°C, -15°C)

ModelReference dew point -20°C
IDG30AM4IDG50AM4IDG60M2IDG75M2IDG100M2
IDG30AV4IDG50AV4IDG60V4IDG75V4IDG100V4
Component equipmentMist separatorAFM40-A-
Micro mist separatorAFD40-A-
Micro mist separator with pre-filter-AMH350CAMH450C
Regulator (Type V only)*1AR40-B*2
SpacerY400T-A
Y400-A (Type V only)
Y400-A (Type V only)
Range of operating conditionsApplicable fluid*3Compressed Air
Inlet air pressure (MPa)0.3 to 1.0
Inlet air temperature (°C)-5 to +50 (no freezing)5 to 50
Ambient temperature (°C)-5 to +50 (no freezing)5 to 50
Standard performanceOutlet air atmospheric pressure
dew point °C
-20
Standard performance conditionsInlet air flow rate (L/min [ANR])*53605867208881,185
Outlet air flow rate L/min (ANR)3005006007501,000
Purge air flow rate (L/min [ANR])*66086120138185
Inlet air pressure (MPa)0.7
Inlet air temperature (°C)25
Inlet air saturation temperature (°C)25
Ambient temperature (°C)25
Dew point indicator purge air flow rate1 L/min (ANR) (at inlet air pressure 0.7 MPa)
Regulator structure (Type V only)Relief type
Piping connection port diameter1/4, 3/83/8 / 1/21/2
Weight (kg)Type M1.81.92.73.23.3
Type V2.42.53.13.73.8
ModelReference dew point -15°C
IDG30HAM4IDG50HAM4IDG60HM2IDG75HM2IDG100HM2
IDG30HAV4IDG50HAV4IDG60HV4IDG75HV4IDG100HV4
Component equipmentMist separatorAFM40-A-
Micro mist separatorAFD40-A-
Micro mist separator with pre-filter-AMH350CAMH450C
Regulator (Type V only)*1AR40-B*2
SpacerY400T-A
Y400-A (Type V only)
Y400-A (Type V only)
Range of operating conditionsApplicable fluidCompressed Air
Inlet air pressure (MPa)0.3 to 1.0
Inlet air temperature (°C)-5 to +50*35 to 50
Ambient temperature (°C)-5 to +50*35 to 50
Standard performanceOutlet air atmospheric pressure
dew point °C
-15
Standard performance conditionsInlet air flow rate (L/min [ANR])*53295506658181,100
Outlet air flow rate L/min (ANR)3005006007501,000
Purge air flow rate (L/min [ANR])*629506568100
Inlet air pressure (MPa)0.7
Inlet air temperature (°C)25
Inlet air saturation temperature (°C)25
Ambient temperature (°C)25
Dew point indicator purge air flow rate1 L/min (ANR) (at inlet air pressure 0.7 MPa)
Regulator structure (Type V only)Relief type
Piping connection port diameter1/4, 3/83/8 / 1/21/2
Weight (kg)Type M1.81.92.73.23.3
Type V2.42.53.13.73.8

Standard Specifications / Unit (Type M, Type V) (Reference Dew Point -40°C, -60°C)

ModelReference dew point -40°CReference dew point -60°C
IDG30LAM4IDG50LAM4IDG60LAM4IDG75LAM4IDG100LAM4IDG60SAM4IDG75SAM4IDG100SAM4
IDG30LAV4IDG50LAV4IDG60LAV4IDG75LAV4IDG100LAV4IDG60SAV4IDG75SAV4IDG100SAV4
Component equipmentMist separatorAFM40-AAFM40-A
Micro mist separatorAFD40-AAFD40-A
Regulator (Type V only)*1AR40-B*2AR40-B*2
SpacerY400T-A
Y400-A (Type V only)
Y400T-A
Y400-A (Type V only)
Range of operating conditionsApplicable fluid*3Compressed AirCompressed Air
Inlet air pressure (MPa)0.3 to 1.00.3 to 1.0
Inlet air temperature (°C)-5 to +50 (no freezing)-5 to +50 (no freezing)
Ambient temperature (°C)-5 to +50 (no freezing)-5 to +50 (no freezing)
Standard performanceOutlet air atmospheric pressure
dew point °C
-40*4-60*4
Standard performance conditionsInlet air flow rate (L/min [ANR])*59313522430840075140230
Outlet air flow rate L/min (ANR)7511017024030050100150
Purge air flow rate (L/min [ANR])*618255468100254080
Inlet air pressure (MPa)0.70.7
Inlet air temperature (°C)2525
Inlet air saturation temperature (°C)2525
Ambient temperature (°C)2525
Dew point indicator purge air flow rate1 L/min (ANR) (at inlet air pressure 0.7 MPa)1 L/min (ANR) (at inlet air pressure 0.7 MPa)
Regulator structure (Type V only)Relief typeRelief type
Piping connection port diameter1/4, 3/83/8 / 1/23/8 / 1/2
Weight (kg)Type M1.81.92.62.82.92.62.82.9
Type V2.42.53.13.33.43.13.33.4

*1: For flow characteristics and pressure characteristics, refer to pp. 549 and 550.
*2: Comes with option E (with square-shaped, embedded type pressure regulator).
Refer to p. 547 for details of regulators, such as set pressure range, etc.
*3: There must be no ingress of water droplets.
*4: Refer to the piping precautions (piping material for low dew point air) on p. 189.
*5: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*6: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator.
*7: When highly purified air is required, refer to Caution on Design (3) on p. 188.

Dimensions: Type M

IDG30□AM4/IDG50□AM4/IDG60□AM4/IDG75□AM4/IDG100□AM4

 

(Unit: mm)

 

Dimensions: IDG30□AM4/IDG50□AM4/IDG60□AM4/IDG75□AM4/IDG100□AM4

Dimensions: IDG30□AM4/IDG50□AM4/IDG60□AM4/IDG75□AM4/IDG100□AM4

Drain Discharge Method

 

(Unit: mm)

 

Dimensions: manual valve (with drain discharge valve)

Dimensions: manual valve (with drain discharge valve)

 

(Unit: mm)

 

Dimensions: float type auto drain N.C. type / N.O. type

Dimensions: float type auto drain N.C. type / N.O. type

 

(Unit: mm)

 

Dimensions: drain guide (without drain discharge valve)

Dimensions: drain guide (without drain discharge valve)

With Fitting for Purge Air Discharge (Semi-standard: P)

 

(Unit: mm)

 

Dimensions: with fitting for purge air discharge (semi-standard: P)

Dimensions: with fitting for purge air discharge (semi-standard: P)

 

(Unit: mm)

 

Dimensions: IDG60LAM4/75LAM4/100LAM4, IDG60SAM4/75SAM4/100SAM4

Dimensions: IDG60LAM4/75LAM4/100LAM4, IDG60SAM4/75SAM4/100SAM4

 

(Unit: mm)

 

ModelPiping connection port diameterABC
LStandardSemi-standard: P
IDG30□AM41/4, 3/822029936288
IDG50□AM4338401
IDG60LAM4, 60SAM43/8 / 1/223235642791
IDG75LAM4/75SAM4426496
IDG100LAM4/100SAM4491561

Drain Discharge Method

 

(Unit: mm)

 

Float type auto drain N.C. type / N.O. type

Float type auto drain N.C. type / N.O. type

 

(Unit: mm)

 

Drain guide (without drain discharge valve)

Drain guide (without drain discharge valve)

  • *Refer to the manufacturer's catalog for other models, drawings, specifications, etc.
Part Number
IDG75LAM4-F04-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSUnit Combination Air Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Supply Side, Connection Type Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Standard size Specifications Equipment connection method Drain Discharge Method Fitting for purge air emission Flow Direction Made-to-order

-

1 Piece(s) Quote 10[Oil Mist Filter + Micro Oil Mist Filter + Dryer] Mist Separator+Micro Mist Separator+Membrane Air Dryer240~300-40G-1/2G1/275Type MModular connectionManual valveNoneRight > LeftNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Dryer Unit Method Hollow Fiber Type Shape Unit
Inlet Air Temperature(℃) 25

Please check the type/dimensions/specifications of the part IDG75LAM4-F04-R in the Membrane Air Dryer, Unit Type IDG□A Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần IDG75LAM4-F04-R trong chuỗi Membrane Air Dryer, Unit Type IDG□A Series.

Products like this...

Part Number
IDG100LAM4-03D-P
IDG100LAM4-03D-R
IDG100LAM4-04C
IDG75LAM4-N03D
IDG75LAM4-N04D
IDG75LAV4-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSUnit Combination Air Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Supply Side, Connection Type Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Standard size Specifications Equipment connection method Drain Discharge Method Fitting for purge air emission Flow Direction Made-to-order

62,514,000 VND

1 Piece(s) 32 Day(s) -[Oil Mist Filter + Micro Oil Mist Filter + Dryer] Mist Separator+Micro Mist Separator+Membrane Air Dryer300~300-40[Rc(R)] Rc0.73/8[Rc(R)] Rc3/8100--N.O. auto drainWith fitting for purge air dischargeNoneNone

-

1 Piece(s) Quote 10[Oil Mist Filter + Micro Oil Mist Filter + Dryer] Mist Separator+Micro Mist Separator+Membrane Air Dryer300~300-40[Rc(R)] Rc-3/8[Rc(R)] Rc3/8100Type MModular connectionN.O. auto drainNoneRight > LeftNone

-

1 Piece(s) Quote -[Oil Mist Filter + Micro Oil Mist Filter + Dryer] Mist Separator+Micro Mist Separator+Membrane Air Dryer300~300-40[Rc(R)] Rc0.71/2[Rc(R)] Rc1/2100--N.C. auto drainNoneNoneNone

-

1 Piece(s) Quote 10[Oil Mist Filter + Micro Oil Mist Filter + Dryer] Mist Separator+Micro Mist Separator+Membrane Air Dryer240~300-40NPT-3/8NPT3/875Type MModular connectionN.O. auto drainNoneNoneNone

-

1 Piece(s) Quote -[Oil Mist Filter + Micro Oil Mist Filter + Dryer] Mist Separator+Micro Mist Separator+Membrane Air Dryer240~300-40NPT-1/2NPT1/275Type MModular connectionN.O. auto drainNoneNoneNone

50,378,000 VND

1 Piece(s) 32 Day(s) -[Oil Mist Filter + Micro Oil Mist Filter + Dryer + Regulator] Mist Separator+Micro Mist Separator+Membrane Air Dryer+Regulator240~300-40[Rc(R)] Rc0.73/8[Rc(R)] Rc3/875--Manual valveNoneNoneNone