(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Heatless Air Dryer ID20/ID30/ID40/ID60 (Part Number)

Heatless Air Dryer ID20/ID30/ID40/ID60
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
    *The information above is correct as of December 2018.
  • See catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Heatless air dryer that is ideal for applications that require dry air with a low dew point.
[Features]
· Supplies dry air with a low dew point of -30°C or less.
· Small and lightweight without heater and electric control panel.
· Use the indicator to check the outlet dew point. (Self-regenerative type enables easy maintenance.)
· Standard size: 20, 30, 40, 60.
· Thread type: Rc, G, NPT.
· Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz), Single-phase: 110 V AC (50 Hz).
· Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz), Single-phase: 220 V AC (50 Hz).

Heatless Air Dryer ID Series Specifications

ID400 external appearance

ID400 external appearance

ID200 external appearance

ID200 external appearance

*The external appearance images are of representational models.

Model

ModelID20□ID30□ID40□ID60□
Outlet air flow rate L/min (ANR)80155330780
Recycled air flow rate L/min (ANR)*203785195
Inlet air flow rate L/min (ANR)100192415975
Port size (Nominal size B)1/41/21/23/4
Weight (kg)78.518.525

*: Inlet air pressure at 0.7 MPa

Specifications

ModelID20□ID30□ID40□ID60□
Applicable fluidCompressed Air
Operating pressure (MPa)0.3 to 1.00.3 to 0.9
Inlet air temperature (°C)5 to 50
Ambient temperature (°C)2 to 50
Power supply voltageSee "How to Order" in the manufacturer's catalog.
Power consumption30 W
Installation locationIndoors

Note) Inlet air pressure: 0.7 MPa, Inlet air temperature: 35°C, Outlet air dew point: -30°C

Structure Principle Diagram

Structure Principle Diagram

Structure Principle Diagram

The compressed air that flows in from the IN side passes through the 4-way solenoid valve, and after it is dehumidified at adsorption cylinder T1, it turns into dry air and exits from the OUT side. Meanwhile, a portion of the dry air passes through orifice O2, reactivates the adsorption agent at adsorption cylinder T2, and together with the moisture, passes through the solenoid valve and is released to the atmosphere. Conversely, due to the operation of the switching valve that occurs after a certain length of time, T1 becomes reactivated and T2 assumes the adsorption state. This process is repeated to continuously provide dry air.

Operating System Diagram

Operating System Diagram

Operating System Diagram

Time Chart

Time Chart

Time Chart

Electric Circuit Diagram

For ID□00, ID□01

For ID□00, ID□01

Power supply (See "How to Order" in the manufacturer's catalog.)

SymbolDescription
SOL. 14-port solenoid valve
SOL. 22-port solenoid valve
FFuse
SWSnap switch
For ID□05, ID□06

For ID□05, ID□06

Power supply (See "How to Order" in the manufacturer's catalog.)

SymbolDescription
PLLamp
LS1, 2Microswitch
MTiming motor
RResistance

Flow Rate Chart

Flow rate chart (Inlet pressure: 0.7 MPa)

Flow rate chart (Inlet pressure: 0.7 MPa)

Recycled Flow Rate

Recycled flow rate chart

Recycled flow rate chart

Dimensions

Dimensions

Dimensions

 

(Unit: mm)

 

ModelPort size Nominal size (B)ABCDEMounting dimensions
FGHJKøL
ID20□1/424012045520128.559.595134.522259.59
ID30□1/224012045615128.559.595134.522259.59
ID40□1/232017075850243.566.595183302889
ID60□3/432017075961243.566.595183302889

Power supply cable

  • 100 V AC specifications: Cord with attachment plug (Length: 2 m)
  • 200 V AC specifications: Cabtire cord (Length: 2 m)

Caution on Design

  • 1. Install this air dryer on a pneumatic line that provides a supply capacity that exceeds the required outlet air flow rate and reactivated air flow rate. If the pneumatic line cannot provide the supply capacity indicated, the required outlet air flow rate and pressure cannot be obtained.
  • 2. Make sure to install a mist separator on the inlet side. If foreign matter such as oil mist or dust is present in the compressed air, the capillary tissue of the adsorption agent becomes blocked. This will substantially reduce the adsorption capacity and at the same time, shorten the life of the adsorption agent.
  • 3. Due to pressure fluctuation that occurs during the switching of the adsorption cylinders, small particles of adsorption agent could splash on the outlet side. Install a mist separator or a micro mist separator on the outlet side according to the application.
  • 4. When installing a regulator, install it on the outlet side of the heatless air dryer. If it is installed on the inlet side and used when the pneumatic pressure is low, the air dryer's dehumidifying function cannot reach full capacity.

Precautions

*See the manufacturer's catalog for product information other than the above.

Part Number
ID206-N02B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSAir Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Supply Side, Connection Type Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Standard size Power Supply Voltage Accessory Specifications

57,505,000 VND

1 Piece(s) 32 Day(s) -80~100NPT0.71/4NPT1/420Single-phase 220 V AC (50 Hz)With BracketNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Dryer Method Desiccant type heatless Shape Standard
Outlet Open Air Pressure Dew-point(℃) -50 Inlet Air Temperature(℃) 5 to 50

Please check the type/dimensions/specifications of the part ID206-N02B in the Heatless Air Dryer ID20/ID30/ID40/ID60 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ID206-N02B trong chuỗi Heatless Air Dryer ID20/ID30/ID40/ID60.

Products like this...

Part Number
ID201-N02
ID201-N02B
ID201-N02BZ
ID300-04
ID300-04B
ID305-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSAir Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Supply Side, Connection Type Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Standard size Power Supply Voltage Accessory Specifications

56,487,000 VND

1 Piece(s) 32 Day(s) -80~100NPT-1/4NPT1/420Single-phase 110 V AC (50 Hz)NoneNone

57,505,000 VND

1 Piece(s) 32 Day(s) -80~100NPT0.71/4NPT1/420Single-phase 110 V AC (50 Hz)With BracketNone

-

1 Piece(s) Quote 1080~100NPT-1/4NPT1/420Single-phase 110 V AC (50 Hz)With BracketLow-dew-point specification

61,576,000 VND

1 Piece(s) 32 Day(s) -155~200[Rc(R)] Rc0.71/2[Rc(R)] Rc1/230Single-phase 100 V AC (50 Hz), 100/110 V AC (60 Hz)NoneNone

62,594,000 VND

1 Piece(s) 32 Day(s) -155~200[Rc(R)] Rc0.71/2[Rc(R)] Rc1/230Single-phase 100 V AC (50 Hz), 100/110 V AC (60 Hz)With BracketNone

61,576,000 VND

1 Piece(s) 32 Day(s) -155~200[Rc(R)] Rc0.71/2[Rc(R)] Rc1/230Single-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz)NoneNone