(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[Retainer Equivalent] Quiet Linear Guideway QH Series

[Retainer Equivalent] Quiet Linear Guideway QH Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structured with a 4-row circular-arc contact for less noise when the rolling elements are moving.
This structure ensures, among other things, smooth movement, a longer service life and improved lubrication.
High-speed, low-noise and clean linear guide.

[Features]
· A low-noise design with SynchMotion technology that eliminates collision noises caused by the rolling elements colliding into each other.
· Lubricant can be refilled into the raceway while the balls are moving. Lubricant can be stored within the retainer so that you do not have to keep refilling. Ensures an even lubrication effect for a longer service life.
· SynchMotion technology maintains constant movement and reduces frictional resistance. This also helps improve the smoothness of motion.
· A smaller contact surface area drastically reduces frictional resistance. The QH type offers superior high-speed properties.

Part Number
QHH20CA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[90-1950/1]Z0H
QHH20HA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[110-1950/1]Z0H
QHH25CA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[100-1950/1]Z0H
QHH25HA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[120-1950/1]Z0H
QHH30CA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[120-1950/1]Z0H
QHH30HA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[140-1950/1]Z0H
QHH35CA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[130-1950/1]Z0H
QHH35HA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[160-1950/1]Z0H
QHW15CA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[70-1950/1]Z0H
QHW15CC[1,​2,​3,​4,​5,​6,​7,​8,​9]R[68-1950/1]Z0H
QHW20CA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[90-1950/1]Z0H
QHW20CC[1,​2,​3,​4,​5,​6,​7,​8,​9]R[90-1950/1]Z0H
QHW20HA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[110-1950/1]Z0H
QHW25CA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[100-1950/1]Z0H
QHW25CC[1,​2,​3,​4,​5,​6,​7,​8,​9]R[97-1950/1]Z0H
QHW25HA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[120-1950/1]Z0H
QHW30CA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[120-1950/1]Z0H
QHW30CC[1,​2,​3,​4,​5,​6,​7,​8,​9]R[111-1950/1]Z0H
QHW30HA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[140-1950/1]Z0H
QHW35CA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[130-1950/1]Z0H
QHW35CC[1,​2,​3,​4,​5,​6,​7,​8,​9]R[127-1950/1]Z0H
QHW45CC[1,​2,​3,​4,​5,​6,​7,​8,​9]R[154-1950/1]Z0H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlock Type Rail Dimension WR
(mm)
Assembly Dimension H
(mm)
Nominal Part Number Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Load Type Block external dimension W
(mm)
Block external dimension L
(mm)
Block dimension L1
(mm)
Mounting hole dimensions

-

1 Piece(s) 9 Day(s) or more [Standard] Flange20302023,08025,630190190260Heavy load4476.750.5M5

-

1 Piece(s) 9 Day(s) or more [Standard] Flange20302027,53031,670270270310Super heavy load4491.465.2M5

-

1 Piece(s) 9 Day(s) or more [Standard] Flange23402531,78033,680310310390Heavy load4883.458M6

-

1 Piece(s) 9 Day(s) or more [Standard] Flange23402539,30043,620450450500Super heavy load4810478.6M6

-

1 Piece(s) 9 Day(s) or more [Standard] Flange28453046,49048,170500500600Heavy load6097.470M8

-

1 Piece(s) 9 Day(s) or more [Standard] Flange28453056,72065,090890890830Super heavy load60120.493M8

-

1 Piece(s) 9 Day(s) or more [Standard] Flange34553560,52063,8407607601,070Heavy load70113.680M8

-

1 Piece(s) 9 Day(s) or more [Standard] Flange34553573,59086,2401,3301,3301,450Super heavy load70139.4105.8M8

-

1 Piece(s) 9 Day(s) or more [Wide] Square15241513,88014,3608080100Heavy load4761.439.4M5

-

1 Piece(s) 9 Day(s) or more --------------

-

1 Piece(s) 9 Day(s) or more [Wide] Square20302023,08025,630190190260Heavy load6376.750.5M6

-

1 Piece(s) 9 Day(s) or more --------------

-

1 Piece(s) 9 Day(s) or more [Wide] Square20302027,53031,670270270310Super heavy load6391.465.2M6

-

1 Piece(s) 9 Day(s) or more [Wide] Square23362531,78033,680310310390Heavy load7083.458M8

-

1 Piece(s) 9 Day(s) or more --------------

-

1 Piece(s) 9 Day(s) or more [Wide] Square23362539,30043,620450450500Super heavy load7010478.6M8

-

1 Piece(s) 9 Day(s) or more [Wide] Square28423046,49048,170500500600Heavy load9097.470M10

-

1 Piece(s) 9 Day(s) or more --------------

-

1 Piece(s) 9 Day(s) or more [Wide] Square28423056,72065,090890890830Super heavy load90120.493M10

-

1 Piece(s) 9 Day(s) or more [Wide] Square34483560,52063,8407607601,070Heavy load100113.680M10

-

1 Piece(s) 9 Day(s) or more --------------

-

1 Piece(s) 9 Day(s) or more --------------

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rail Type Standard Set / Single Item Set Material Carbon Steel
Ball Arrangement 4 Rows of Circular Retainer Presence Rolling Element Ball
Block mounting Tapped hole Number of block mounting holes(holes) 4