(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Clean Rodless Cylinder CYP Series (Part Number)

Clean Rodless Cylinder CYP Series
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
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

A magnetic rodless cylinder, used for transfers in clean environments.
[Features]
· Highly flexible piping port variations.
· Parts are cleaned, assembled and double packaged in a clean room.
· Shockless.
· Stroke adjustment.

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
CYP15-250-Z73L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Piping port position

32,343,000 VND

1 Piece(s) 32 Day(s) 2501~4.91671569450.30.60.3M5Z733None2Operating direction a right / operating direction b left

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Electroless Nickel Plating Guide Type Prototype
Operating Speed(mm/s) 50::300 Operating Pressure(MPa) 0.05 to 0.3

Please check the type/dimensions/specifications of the part CYP15-250-Z73L in the Clean Rodless Cylinder CYP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CYP15-250-Z73L trong chuỗi Clean Rodless Cylinder CYP Series.

Products like this...

Part Number
CYP15-100-Y59B
CYP15-100-Y59BL
CYP15-100-Y69B
CYP15-250L
CYP15-250L-Y59A
CYP15-250L-Y59AL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Piping port position

-

1 Piece(s) Quote 1001~4.91671569450.30.60.3M5Y59B0.5None2Operating direction a right / operating direction b left

-

1 Piece(s) Quote 1001~4.91671569450.30.60.3M5Y59B3None2Operating direction a right / operating direction b left

-

1 Piece(s) Quote 1001~4.91671569450.30.60.3M5Y69B0.5None2Operating direction a right / operating direction b left

31,031,000 VND

1 Piece(s) 32 Day(s) 2501~4.91671569450.30.60.3M5Without auto switch (built-in magnet)NoneNoneNoneOperating direction c right / operating direction d left

-

1 Piece(s) Quote 2501~4.91671569450.30.60.3M5Y59A0.5None2Operating direction c right / operating direction d left

32,976,000 VND

1 Piece(s) 32 Day(s) 2501~4.91671569450.30.60.3M5Y59A3None2Operating direction c right / operating direction d left