(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A magnetic rodless cylinder, used for transfers in clean environments.
[Features]
· Highly flexible piping port variations.
· Parts are cleaned, assembled and double packaged in a clean room.
· Shockless.
· Stroke adjustment.
Part Number |
---|
CYP32-100S-Y59A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Size: Width W (mm) | Table Size: Height H (mm) | Allowable Static Moment MA (N•m) | Allowable Static Moment MB (N•m) | Allowable Static Moment MC (N•m) | Pneumatic Fitting Diameter | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Piping port position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 5~9.2 | 5 | 90 | 32 | 115 | 75 | 3 | 4 | 3 | Rc1/8 | Y59A | 0.5 | None | 2 | Operating direction g right / operating direction h left |
Loading...Tải…
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Magnetic |
---|---|---|---|---|---|
Environment | General Purpose | Table Surface Treatment | Electroless Nickel Plating | Guide Type | Prototype |
Operating Speed(mm/s) | 50::300 | Operating Pressure(MPa) | 0.05 to 0.3 |
Please check the type/dimensions/specifications of the part CYP32-100S-Y59A in the Clean Rodless Cylinder CYP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CYP32-100S-Y59A trong chuỗi Clean Rodless Cylinder CYP Series.
Part Number |
---|
CYP15-100-Y59B |
CYP15-100-Y59BL |
CYP15-100-Y69B |
CYP32-100S-Y59B |
CYP32-100S-Y7NWZ |
CYP32-150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Size: Width W (mm) | Table Size: Height H (mm) | Allowable Static Moment MA (N•m) | Allowable Static Moment MB (N•m) | Allowable Static Moment MC (N•m) | Pneumatic Fitting Diameter | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Piping port position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 1~4.9 | 1 | 67 | 15 | 69 | 45 | 0.3 | 0.6 | 0.3 | M5 | Y59B | 0.5 | None | 2 | Operating direction a right / operating direction b left | ||
- | 1 Piece(s) | Quote | 100 | 1~4.9 | 1 | 67 | 15 | 69 | 45 | 0.3 | 0.6 | 0.3 | M5 | Y59B | 3 | None | 2 | Operating direction a right / operating direction b left | ||
- | 1 Piece(s) | Quote | 100 | 1~4.9 | 1 | 67 | 15 | 69 | 45 | 0.3 | 0.6 | 0.3 | M5 | Y69B | 0.5 | None | 2 | Operating direction a right / operating direction b left | ||
- | 1 Piece(s) | Quote | 100 | 5~9.2 | 5 | 90 | 32 | 115 | 75 | 3 | 4 | 3 | Rc1/8 | Y59B | 0.5 | None | 2 | Operating direction g right / operating direction h left | ||
- | 1 Piece(s) | Quote | 100 | 5~9.2 | 5 | 90 | 32 | 115 | 75 | 3 | 4 | 3 | Rc1/8 | Y7NW | 5 | None | 2 | Operating direction g right / operating direction h left | ||
- | 1 Piece(s) | Quote | 150 | 5~9.2 | 5 | 90 | 32 | 115 | 75 | 3 | 4 | 3 | Rc1/8 | Without auto switch (built-in magnet) | None | None | None | Operating direction a right / operating direction b left |