(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Clean Rodless Cylinder CYP Series (Part Number)

Clean Rodless Cylinder CYP Series
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
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

A magnetic rodless cylinder, used for transfers in clean environments.
[Features]
· Highly flexible piping port variations.
· Parts are cleaned, assembled and double packaged in a clean room.
· Shockless.
· Stroke adjustment.

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
CYP15-100-Y69B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Piping port position

-

1 Piece(s) Quote 1001~4.91671569450.30.60.3M5Y69B0.5None2Operating direction a right / operating direction b left

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Electroless Nickel Plating Guide Type Prototype
Operating Speed(mm/s) 50::300 Operating Pressure(MPa) 0.05 to 0.3

Please check the type/dimensions/specifications of the part CYP15-100-Y69B in the Clean Rodless Cylinder CYP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CYP15-100-Y69B trong chuỗi Clean Rodless Cylinder CYP Series.

Products like this...

Part Number
CYP15-100-Y59AL
CYP15-100-Y59B
CYP15-100-Y59BL
CYP15-100-Y7BW
CYP15-100-Y7BWL
CYP15-100-Y7P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Piping port position

-

1 Piece(s) Quote 1001~4.91671569450.30.60.3M5Y59A3None2Operating direction a right / operating direction b left

-

1 Piece(s) Quote 1001~4.91671569450.30.60.3M5Y59B0.5None2Operating direction a right / operating direction b left

-

1 Piece(s) Quote 1001~4.91671569450.30.60.3M5Y59B3None2Operating direction a right / operating direction b left

-

1 Piece(s) Quote 1001~4.91671569450.30.60.3M5Y7BW0.5None2Operating direction a right / operating direction b left

-

1 Piece(s) Quote 1001~4.91671569450.30.60.3M5Y7BW3None2Operating direction a right / operating direction b left

-

1 Piece(s) Quote 1001~4.91671569450.30.60.3M5Y7P0.5None2Operating direction a right / operating direction b left