(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Auto Hand Changing System (AHC), MA3 Series (Part Number)

Auto Hand Changing System (AHC), MA3 Series
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
  • See the catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

The AHC system changes robot hand tools automatically to accommodate workpieces of different shapes, thus making it possible to adopt FMS on the assembly line.
[Features]
· No adjustment or teaching required when changing tools.
· Accelerated launch of assembly lines.

AHC System MA3 Series Features

AHC System MA3 Series external appearance

AHC System MA3 Series external appearance

Specifications

SeriesMA310MA311MA320MA321
PositioningBall couplingCurvic coupling
Max. transportable weight5 kg
HandlingSingle acting / air supply at separationDouble actingSingle acting / air supply at separationDouble acting
Handling air pressure0.4 to 0.7 MPa
Proof pressure1.05 MPa
Ambient and fluid temperature0 to 60°C
Positioning repeatability±0.01 mm
Combined axial force W*200 N500 N
(at 0.5 MPa)
200 N500 N
(at 0.5 MPa)
Moment resistance M*3 N·m7.5 N·m
(at 0.5 MPa)
3 N·m7.5 N·m
(at 0.5 MPa)
Torque resistance T*3 N·m7.5 N·m
(at 0.5 MPa)
12 N·m30 N·m
(at 0.5 MPa)
InterfaceAirMax. operating pressure0.7 MPa
Operating vacuum pressure-100 kPa or more (10 Torr or more)
Cv value0.072
Number of circuits6
ElectricityContact point capacity2 A / interface
Number of contact points12
  • *Values given in the table for combined axial force, moment resistance, and torque resistance are the values for when the AHC unit and the tool adapter begin to separate.
    For safety reasons, make sure that the axial force, moment, and torque from the load are 1/2 or less than the values above during use.

Option Part No.

Robot Adapter

Part no.Applicable shaft diameterNote
MA310-CR1ø10 (applicable shaft diameter 10 mm)Hex socket head cap screw
M4 × 10 (4)
M4 × 14 (4 pcs.)
MA310-CR2ø11 (applicable shaft diameter 11 mm)
MA310-CR3ø14 (applicable shaft diameter 14 mm)
MA310-CR4ø15 (applicable shaft diameter 15 mm)
MA310-CR5ø20 (applicable shaft diameter 20 mm)
MA310-CS6ø24 (applicable shaft diameter 24 mm)
MA310-CR6ø25 (applicable shaft diameter 25 mm)

Additional Installation Unit of Electrical Contacts

Part no.Additional installation unitApplicationNote
MA310-EY18 contact pointsFor AHC unitHex socket head cap screw
M2.5 × 10 (2 pcs.)
MA310-EA1For tool adapter

Drawing / Components Parts

Single Acting Type

Single acting type structure drawing / component parts

Single acting type structure drawing / component parts

Double Acting Type

Double acting type structure drawing / component parts

Double acting type structure drawing / component parts

Component Parts

No.DescriptionMaterialNote
1BodyAluminum alloyHard anodized
2Insulation ringSynthetic resinBlack
3CouplingCarbon steelSpecial black thin-membrane anti-corrosive treated
4PistonAluminum alloyChromate treatment
5LeverCarbon steelSpecial black thin-membrane anti-corrosive treated
6Check valve ass’yBrass, steel wire, synthetic rubber-
7Pilot pinCarbon steelSpecial black thin-membrane anti-corrosive treated
8Clamp springSteel wireZinc chromated
9SealSynthetic rubber-
10Parallel pinStainless steel-
11Multi-tube holderSynthetic resinBlack
12Contact probe--
13D-sub connector ass’y--
14Cable--
15Robot AdapterAluminum alloyHard anodized
16Connecting baseAluminum alloyHard anodized
17Tool plateAluminum alloyHard anodized
18HookCarbon steelSpecial black thin-membrane anti-corrosive treated
19Contact block ass’yBeryllium copper, synthetic resinContact point gold plated
20Passage sealSynthetic rubber-
Single Acting Type
21ShaftStainless steel-
22CapAluminum alloyChromate treatment
Double Acting Type
23Head capAluminum alloyHard anodized
24Rod sealSynthetic rubber-
 

External dimensional drawing

AHC unit + tool adapter / single acting type

  • AHC unit / MA310 / 320-YNM5 (without robot adapter)
  • AHC unit / MA310 / 320-YNM5-□ (with robot adapter)
  • Tool adapter / MA310 / 320-A□

 

(Unit: mm)

 

Dimensions when installed: AHC unit + tool adapter / single acting type MA310 / 320-AM3

Dimensions when installed: AHC unit + tool adapter / single acting type MA310 / 320-AM3

 

(Unit: mm)

 

Dimensions when installed: AHC unit + tool adapter / single acting type MA310 / 320-AM5

Dimensions when installed: AHC unit + tool adapter / single acting type MA310 / 320-AM5

 
ModelApplicable shaft diameter
ød
øDWeight
g
AHC
Unit
MA31 0-YNM5
MA32 0-YNM5
--440
MA31 0-YNM5-R1
MA32 0-YNM5-R1
1035520
MA31 0-YNM5-R2
MA32 0-YNM5-R2
11
MA31 0-YNM5-R3
MA32 0-YNM5-R3
14
MA31 0-YNM5-R4
MA32 0-YNM5-R4
15
MA31 0-YNM5-R5
MA32 0-YNM5-R5
2041
MA31 0-YNM5-S6
MA32 0-YNM5-S6
24
MA31 0-YNM5-R6
MA32 0-YNM5-R6
25
For tool adapterMA31 0-AM3
MA32 0-AM3
--250
MA31 0-AM5
MA32 0-AM5
270
  • *Refer to the manufacturer's catalog for other models' specifications, etc.
Part Number
MA310-CR2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Gripping Methods Number of Fingers Main Body Shape Operation Method Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Environment, Applications Additional Functions Stroke Adjustment Mechanism Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length Size Applicable shaft diameter
(ø)
Applicable Positioning method Operating method Electrical specifications

-

1 Piece(s) Quote [Related Components] Robot adapter----------NoneNoneWithout auto switchNoneNoneNone11NoneNoneNoneNone

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part MA310-CR2 in the Auto Hand Changing System (AHC), MA3 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MA310-CR2 trong chuỗi Auto Hand Changing System (AHC), MA3 Series.

Products like this...

Part Number
MA310-AM3
MA310-AM5
MA310-CR1
MA310-CR3
MA310-CR4
MA310-CR5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Gripping Methods Number of Fingers Main Body Shape Operation Method Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Environment, Applications Additional Functions Stroke Adjustment Mechanism Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length Size Applicable shaft diameter
(ø)
Applicable Positioning method Operating method Electrical specifications

11,705,000 VND

1 Piece(s) 32 Day(s) [Related Components] Tool adapter----------NoneNoneWithout auto switchNoneNoneM3 × 0.5NoneNoneBall couplingNoneNone

11,705,000 VND

1 Piece(s) 32 Day(s) [Related Components] Tool adapter----------NoneNoneWithout auto switchNoneNoneM5 × 0.8NoneNoneBall couplingNoneNone

-

1 Piece(s) Quote [Related Components] Robot adapter----------NoneNoneWithout auto switchNoneNoneNone10NoneNoneNoneNone

-

1 Piece(s) Quote [Related Components] Robot adapter----------NoneNoneWithout auto switchNoneNoneNone14NoneNoneNoneNone

2,036,000 VND

1 Piece(s) 32 Day(s) [Related Components] Robot adapter----------NoneNoneWithout auto switchNoneNoneNone15NoneNoneNoneNone

2,036,000 VND

1 Piece(s) 32 Day(s) [Related Components] Robot adapter----------NoneNoneWithout auto switchNoneNoneNone20NoneNoneNoneNone