(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Parallel Type Air Gripper, 4-Finger Type, MHS4 Series (Part Number)

Parallel Type Air Gripper, 4-Finger Type, MHS4 Series
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
  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

[Features]
· Lightweight and compact design with reduced height.
· High repeatability: ±0.01 mm.
· Can be equipped with an auto switch.
· Easy alignment when mounting the main body.
· Can be mounted from 2 directions.
· Utilizes wedge cam construction.
· Can be equipped with a small auto switch.

Features of MHS4 Series 4-Finger Type Parallel Type Air Chuck

Double acting, inner-diameter grip JIS symbol

Double acting, inner-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Specifications

ModelMHS4-16DMHS4-20DMHS4-25DMHS4-32DMHS4-40DMHS4-50DMHS4-63D
Cylinder inner diameter (mm)16202532405063
Applicable fluidsAir
Operating pressure (MPa)0.2 to 0.60.1 to 0.6
Ambient and fluid temperature (°C)-10 to +60
Repeatability (mm)±0.01
Max. operating frequency (c.p.m.)12060
LubricationNon-lube
Operating methodDouble acting type
Effective gripping force (N)Note)
at 0.5 MPa
Outer-diameter grip power1019315588140251
Inner-diameter grip power1221356197153268
Opening/closing stroke (mm)446881216
Weight g661101543003905901,095

Note) Values for ø16 to 25 (cylinder inner diameter 16 to 25 mm) are with gripping point L = 20 mm, and for ø32 to 63 (cylinder inner diameter 32 to 63 mm) with gripping point L = 30 mm.
For the gripping force at each gripping location, refer to the data in "Effective Gripping Force" on pp. 631–632 in the manufacturer's catalog.

Structural drawing

Closed condition structure drawing

Closed condition structure drawing

Open condition structure drawing

Open condition structure drawing

Component parts

NumberPart nameMaterialNote
1BodyAluminum AlloyHard anodizing
2PistonAluminum AlloyHard anodizing
3CamCarbon steelHeat treated, specially treated
4FingerCarbon steelHeat treated, specially treated
5CapAluminum AlloyHard anodizing
6End plateStainless steel-
7Piston boltStainless steel-
8Magnet--
9Type C retaining ringCarbon steelPhosphate coated
10Piston GasketNBR-
11Rod GasketNBR-
12GasketNBR-
13GasketNBR-
14Cross-recessed flat-head screwCarbon steelZinc chromate
 

Replacement parts

Part nameMHS4-16DMHS4-20DMHS4-25DMHS4-32DMHS4-40DMHS4-50DMHS4-63DPrinciple parts
Gasket setMHS16-PSMHS20-PSMHS25-PSMHS32-PSMHS40-PSMHS50-PSMHS63-PS(10) (11) (12) (13)
FingerP3316004P3346104P3316204P3316304P3316404P3316504P3316604(4)
CamP3316043P3316143P3316243P3316343P3316443P3316543P3316643(3)
Piston ass’yMHS-A1601MHS-A2001MHS-A2501MHS-A3201MHS-A4001MHS-A5001MHS-A6301(2) (7) (8)
End plate ass’yMHS-A1613-4MHS-A2013-4MHS-A2513-4MHS-A3213-4MHS-A4013-4MHS-A5013-4MHS-A6313-4(6) (14)
CapMHS-A1614MHS-A2014MHS-A2514MHS-A3214MHS-A4014MHS-A5014MHS-A6314(5)
  • *Order 4 pieces per finger unit.

Replacement part / grease pack part number: MH-G01 (30 g)

Outline dimensional drawing

MHS4-16D to 25D

 

(Unit: mm)

 

MHS4-16D to 25D external dimensional drawing

MHS4-16D to 25D external dimensional drawing

Auto Switch Mounting Groove (2 Locations)

 

(Unit: mm)

 

MHS4-16D

MHS4-16D

 

(Unit: mm)

 

MHS4-20D

MHS4-20D

 

(Unit: mm)

 

MHS4-25D

MHS4-25D

 

(Unit: mm)

 

ModelAAABBCBDCDOECEOFXFYFZGIJKNANBOPQ
MHS4-16D353230113337131712.511325410485h9 (-0.030 to 0)2M3 × 0.56
MHS4-20D383536133943151914.5133275125106h9 (-0.030 to 0)2.5M5 × 0.87
MHS4-25D40374215485420261714.55285146126h9 (-0.030 to 0)3M5 × 0.88
ModelRARBSCTBVAVBWAXAXB
MHS4-16D1816852H9 (0 to +0.025)217H9 (0 to +0.043)2H9 (0 to +0.025)2
MHS4-20D24189.562H9 (0 to +0.025)221H9 (0 to +0.052)2H9 (0 to +0.025)2
MHS4-25D26221063H9 (0 to +0.025)326H9 (0 to +0.052)3H9 (0 to +0.025)3

MHS4-50D/63D

 

(Unit: mm)

 

MHS4-50D/63D external dimensional drawing

MHS4-50D/63D external dimensional drawing

 

(Unit: mm)

 

ModelAAABACBCACBDCDOECEOFXFYFZGIJKLMNANB
MHS4-50D5552370920748626383128637.5924104H9 (0 to +0.030)21810h9 (-0.036 to 0)
MHS4-63D666248612229110735513834.57441128116H9 (0 to +0.030)32412h9 (-0.043 to 0)
ModelOQRARBSCVAVBWAWBXAXBYC
MHS4-50D5145234124H9 (0 to +0.030)452H9 (0 to +0.074)24H9 (0 to +0.030)47
MHS4-63D5.5176638145H9 (0 to+0.030)565H9 (0 to +0.074)2.55H9 (0 to+0.030)57.5
  • *For other external dimensional drawings, usage, etc., refer to the manufacturer's catalog.
Part Number
MHS4-16D-M9PL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Made to order specifications Connector type for gripper opening/closing

-

1 Piece(s) Quote 17131210-16M9P2 pcs.3 mNoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Main body Gripping Methods Pinch, Chuck Type / Open, Chuck Type Number of Fingers 4 pcs.
Main Body Shape Cylindrical Shape Operation Method Double Acting Type Environment, Applications Standard
Additional Functions High Accuracy Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part MHS4-16D-M9PL in the Parallel Type Air Gripper, 4-Finger Type, MHS4 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MHS4-16D-M9PL trong chuỗi Parallel Type Air Gripper, 4-Finger Type, MHS4 Series.

Products like this...

Part Number
MHS4-16D-M9BA
MHS4-16D-M9BAL
MHS4-16D-M9BAL-X5
MHS4-16D-M9PSAPC
MHS4-16D-M9PV
MHS4-16D-M9PVL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Made to order specifications Connector type for gripper opening/closing

-

1 Piece(s) Quote 17131210-16M9BA2 pcs.0.5 mNoneNone

-

1 Piece(s) Quote 17131210-16M9BA2 pcs.3 mNoneNone

-

1 Piece(s) Quote 17131210-16M9BA2 pcs.3 mFluoroelastomer sealNone

-

1 Piece(s) Quote 17131210-16M9P2 pcs.0.5 mNoneM8 3-pin

-

1 Piece(s) Quote 17131210-16M9PV2 pcs.0.5 mNoneNone

-

1 Piece(s) Quote 17131210-16M9PV2 pcs.3 mNoneNone