(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Low Profile Air Gripper MHF2 Series (Part Number)

Low Profile Air Gripper MHF2 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Low Profile Air Gripper MHF2 Series
  • Low Profile Air Gripper MHF2 Series
  • Low Profile Air Gripper MHF2 Series
  • Low Profile Air Gripper MHF2 Series
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
  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

[Features]
· Low profile: Height is approximately 1/3 smaller (compared to product with equivalent gripping force from the MHZ2 Series).
· Contributes to device space saving measures.
· Reduces bending moments.
· Operates smoothly, providing improved accuracy.
· The stroke length can be selected.
& nbsp3 standard stroke lengths (short, middle and length) are available for each bore size.
& nbspYou can select the optimal stroke for each workpiece.
· Improved mounting repeatability.
· Piping from either direction.
· Easy positioning for mounting attachments.
· Wiring and piping can be centralized.
· High degree of mounting flexibility.
& nbspBracket not required.
& nbspCan help keep mounting height to a minimum.
· A compact design in which a large amount of gripping force is provided through the use of a double piston mechanism.

MHF2 Series Low Profile Air Gripper Specifications

Double acting, inner-diameter grip JIS symbol

Double acting, inner-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Body option: axial ported (Nil) external appearance

Body option: axial ported (Nil) external appearance

Body option: side ported (R) external appearance

Body option: side ported (R) external appearance

FluidAir
Operating pressureø8 (diameter 8 mm): 0.15 to 0.7 MPa
ø12 to 20 (diameter 12 to 20 mm): 0.1 to 0.7 MPa
Ambient and fluid temperature-10°C to +60℃ (no freezing)
Repeatability±0.05 mm*1
Maximum operating frequencyShort stroke120 c.p.m.
Middle stroke120 c.p.m.
Long stroke60 c.p.m.
LubricationNon-lube
ActionDouble acting
Auto switch (option)*2Solid state auto switch (3-wire, 2-wire)

*1 Value when no unbalanced load is applied to the finger. If the finger is subjected to an unbalanced load, the backlash of the rack pinion can be up to ±0.15 mm.
*2 See the manufacturer's catalog for detailed specifications of auto switches.

Model

ActionModelBore size
(mm)
Gripping force*1Opening/closing stroke
(Both sides) mm
Weight*2
g
Internal capacity (cm3)
Gripping force per finger effective value NFinger opening sideFinger closing side
Double actingMHF2-8D8198650.70.6
MHF2-8D116851.11.0
MHF2-8D2321202.01.9
MHF2-12D1248121551.91.6
MHF2-12D1241903.33.0
MHF2-12D2482756.15.8
MHF2-16D1690163504.94.1
MHF2-16D1324458.27.4
MHF2-16D26465014.914.0
MHF2-20D20141206458.77.3
MHF2-20D14085015.113.7
MHF2-20D2801,22528.026.6

*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm.
*2 Values above do not include auto switch weight.

Structure drawing

MHF2-8D, MHF2-8D1 structure drawing

MHF2-8D, MHF2-8D1 structure drawing

MHF2-8D2 structure drawing

MHF2-8D2 structure drawing

No.DescriptionMaterialNote
1BodyAluminum alloyHard anodizing
2PistonStainless steel-
3JointStainless steelHeat treated
4Guide railStainless steelHeat treated
5FingerStainless steelHeat treated
6Roller stopperStainless steel-
7PinionCarbon steelNitrided
8Cap AAluminum alloyClear anodized
9Cap BAluminum alloyClear anodized
10Cap CAluminum alloyClear anodized
No.DescriptionMaterialNote
11Head bumperUrethane rubber-
12ClipStainless steel wire-
13RackStainless steelNitrided
14Magnet-Nickel plating
15Steel ballHigh carbon chrome bearing steel-
16Wear ringSynthetic resin-
17Cylindrical rollerHigh carbon chrome bearing steel-
18Needle rollerHigh carbon chrome bearing steel-
19Parallel pinStainless steel-
20Piston sealNBR-
21GasketNBR-
MHF2-12D□ to 20D□ structure drawing

MHF2-12D□ to 20D□ structure drawing

No.DescriptionMaterialNote
1BodyAluminum alloyHard anodizing
2PistonAluminum alloyClear anodized
3JointStainless steelHeat treated
4Guide railStainless steelHeat treated
5FingerStainless steelHeat treated
6Roller stopperStainless steel-
7PinionCarbon steelNitrided
8Cap AAluminum alloyClear anodized
9Cap BAluminum alloyClear anodized
10Cap CAluminum alloyClear anodized
11Head bumperUrethane rubber-
12RackStainless steelNitrided
13Magnet-Nickel plating
14Steel ballHigh carbon chrome bearing steel-
15Wear ringSynthetic resin-
16ø12 (diameter 12 mm): cylindrical rollerHigh carbon chrome bearing steel-
ø16 to 20 (diameter 16 to 20 mm): parallel pinStainless steel-
17Needle rollerHigh carbon chrome bearing steel-
18ø12 (diameter 12 mm): round R-shaped retaining ringCarbon steelPhosphate coated
ø16 to 20 (diameter 16 to 20 mm): C-shaped retaining ring
19Parallel pinStainless steel-
20Piston sealNBR-
21GasketNBR-
22GasketNBR-

External dimensional drawing

 

(Unit: mm)

 

MHF2-8D dimensional drawing

MHF2-8D dimensional drawing

*If mounting holes are used, use the hex socket head cap screw (accessory).

 

(Unit: mm)

 

MHF2-8D A detail dimensional drawing

MHF2-8D A detail dimensional drawing

 

(Unit: mm)

 

MHF2-8D auto switch mounting groove dimensional drawing

MHF2-8D auto switch mounting groove dimensional drawing

Precautions

  • *Be sure to read the product precautions in the manufacturer's catalog before use.
  • *See the manufacturer's catalog for information other than the above.
Part Number
MHF2-8D-M9BZS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Additional Functions Stroke Adjustment Mechanism Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Body options Auto switch Number of switches Lead wire length Stroke
(mm)
Made to order specifications Connector type for gripper opening/closing Stroke adjustment width
(mm)
Type

-

1 Piece(s) Quote 801919StandardWith Linear GuideNot Provided0.15~0.78Axial pipingM9B1 pc.5 m8NoneNoneNone-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Main body Gripping Methods Pinch, Chuck Type / Open, Chuck Type Number of Fingers 2 pcs.
Main Body Shape Square Shape (Flat Shape) Operation Method Double Acting Type

Please check the type/dimensions/specifications of the part MHF2-8D-M9BZS in the Low Profile Air Gripper MHF2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MHF2-8D-M9BZS trong chuỗi Low Profile Air Gripper MHF2 Series.

Products like this...

Part Number
20-MHF2-12D-M9BLS
20-MHF2-12D-M9BV
20-MHF2-12D-M9BVL
MHF2-8D-M9N
MHF2-8D-M9N-X63
MHF2-8D-M9N-X83A1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Additional Functions Stroke Adjustment Mechanism Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Body options Auto switch Number of switches Lead wire length Stroke
(mm)
Made to order specifications Connector type for gripper opening/closing Stroke adjustment width
(mm)
Type

-

1 Piece(s) Quote --4848Copper-free/Fluorine-free SpecificationWith Linear GuideNot Provided-12Axial pipingM9B1 pc.3 m12NoneNoneNoneCopper and Fluorine Unavailable Specifications

-

1 Piece(s) Quote --4848Copper-free/Fluorine-free SpecificationWith Linear GuideNot Provided-12Axial pipingM9BV2 pcs.-12NoneNoneNoneCopper and Fluorine Unavailable Specifications

-

1 Piece(s) Quote --4848Copper-free/Fluorine-free SpecificationWith Linear GuideNot Provided-12Axial pipingM9BV2 pcs.3 m12NoneNoneNoneCopper and Fluorine Unavailable Specifications

8,567,000 VND

1 Piece(s) 32 Day(s) 801919StandardWith Linear GuideNot Provided0.15~0.78Axial pipingM9N2 pcs.0.5 m8NoneNoneNone-

-

1 Piece(s) Quote 801919StandardWith Linear GuideNot Provided0.15~0.78Axial pipingM9N2 pcs.0.5 m8Fluorine greaseNoneNone-

-

1 Piece(s) Quote 801919StandardWith Linear Guide / Stroke Adjustment FunctionOpen/Close Dual Adjustment0.15~0.78Axial pipingM9N2 pcs.0.5 m8With adjuster for finger opening/closing width adjustmentNone4-