(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Air Cylinder CS2 Series (Part Number)

Air Cylinder CS2 Series
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
  • See catalog for specification details.
  • CAD data is not supported for some model numbers.
  • Product pictures are representations.

Product Description

[Features]
· Lighter weight makes it possible to reduce device weight
· Die cast rod cover and head cover used for greater weight reduction
· Rod diameter has been changed to suit the application, allowing for greater weight reduction
· Allowable lateral load equal to the CS1 series
· Function remains equal to the CS1 series even if rod diameter is changed to suit the application
· Improved operability after installation
Operability has been improved by placing the piping port and cushion valve operating position on the same side
· Interchangeable with CS1 series
Cylinder mounting dimensions and rod-end thread sizes are interchangeable with the CS1 series
· Maintenance improved by making cushion seals replaceable
· Compact auto switches can be mounted

Air Cylinder CS2 Series Specifications

Air Cylinder CS2 Series External Appearance

Air Cylinder CS2 Series External Appearance

JIS symbol for Air Cylinder CS2 Series, double acting type, air cushion

JIS symbol for Air Cylinder CS2 Series, double acting type, air cushion

Specifications

Tube Inner Diameter (mm)125140160
Operating MethodDouble acting, single rod
Applicable FluidsAir
Proof Pressure1.57 MPa
Maximum Operating Pressure0.97 MPa
Minimum Operating Pressure0.05 MPa
Operating piston speed50 to 500 mm/s
CushionAir cushion
Ambient Temperature and Operating Fluid TemperatureWithout auto switch0 to 70°C (no freezing)
With auto switch0 to 60°C (no freezing)
LubricationNot required (non-lubricated)
Stroke Length Tolerance (mm)StrokeTolerance
250 or less+1.0
0
251 to 1,000+1.4
0
1,001 to 1,500+1.8
0
1,501 to 1,600+2.2
0
Mounting Support TypeBasic type, foot type, rod-end flange type, head-end flange type
single clevis type, double clevis type, center trunnion type

Maximum Stroke Table

 

(Unit: mm)

 

Tube Inner DiameterMounting Bracket
Maximum Stroke
Basic Type, Head-End Flange Type
Single Clevis Type, Double Clevis Type
Center Trunnion Type
Foot Type
Rod-End Flange Type
1251,000 or less1,600 or less
140
1601,200 or less

Structural Drawing

Structural Drawing

Structural Drawing

Components

NumberNameMaterialNotes
1Rod coverDie-cast aluminumChromate
2Head coverDie-cast aluminumChromate
3Cylinder tubeAluminum alloyHard anodized aluminum
4PistonAluminum alloyChromate
5Piston rodCarbon steelHard chrome plating
6BushingBearing alloy-
7Tie-rodCarbon steelZinc chromate
8Tie-rod nutRolled steelNickel plating
9Cushion ringStainless steel-
10Cushion valveRolled steelNickel plating
11Piston nutCarbon steelNickel plating
12Plain washerCarbon steelNickel plating
13Wear ringResin-
14Magnet*--
15Retaining ringSpring steelPhosphate coating
16Rod packingNBR-
17Cushion sealUrethane-
18Piston packingNBR-
19Valve packingNBR-
20Tube gasketNBR-
21Piston gasketNBR-
  • * Built-in magnet type with auto switch

Replacement Parts / Seal Kit

Tube Inner Diameter (mm)Order NumberContents
125CS2-125A-PSSet of component part numbers (16), (17), (18) and (20)
140CS2-140A-PS
160CS2-160A-PS
  • * The seal kit includes a grease pack (40 g).
    Order with the following part number when only the grease pack is needed.
    Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g)
  • * Refer to p. 573 of the manufacturer's catalog for other models' dimensions, specifications, etc.
■ Auto switch: For details regarding connector types and pins, please see below.

■ Refer to the table below for details about lead wire / connector specifications.


■ Made-to-order specifications: For details regarding special placement of port locations, please see below.


■ Made-to-order specifications: For details regarding a change to the trunnion bracket mounting location, please see below.

■ Made-to-order specifications: See below for details on those with rod-end bracket.
Part Number
CDS2B125-400-A93L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Port thread type Auto Switches Lead Wire The number of the switches Rod Tip Metal Fitting Type of Mount Support Bellows Custom-made Specifications Customized specification (port positions)

-

1 Piece(s) Quote 125400RcA9332-Basic typeNoneNone-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Standard Cushion Air cushion

Please check the type/dimensions/specifications of the part CDS2B125-400-A93L in the Air Cylinder CS2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDS2B125-400-A93L trong chuỗi Air Cylinder CS2 Series.

Products like this...

Part Number
CDS2B125-100-A44-XC86A
CDS2B125-100-A53
CDS2B125-100-A54
CDS2B125-400-M9B
CDS2B125-400-M9BL
CDS2B125-400-M9BW-XC4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Port thread type Auto Switches Lead Wire The number of the switches Rod Tip Metal Fitting Type of Mount Support Bellows Custom-made Specifications Customized specification (port positions)

-

1 Piece(s) Quote 125100RcNone---Basic typeNoneNone-

-

1 Piece(s) Quote 125100RcA530.52-Basic typeNoneNone-

-

1 Piece(s) Quote 125100RcA540.52-Basic typeNoneNone-

-

1 Piece(s) Quote 125400RcM9B0.52-Basic typeNoneNone-

-

1 Piece(s) Quote 125400RcM9B32-Basic typeNoneNone-

-

1 Piece(s) Quote 125400RcNone---Basic typeNoneNone-