(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MB1W Series Square-Tube Type Air Cylinder, Standard Type, Double Acting, Double Rod (Part Number)

MB1W Series Square-Tube Type Air Cylinder, Standard Type, Double Acting, Double Rod
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

A lightweight air cylinder made lighter by changing the shape of the rod cover and head cover.
[Features]
· Square tube type.
· Can mount small auto switches on 4 surfaces.
· Without auto switch (MB1W) or with auto switch (built-in magnet) (MDB1W).
· Mounting: basic type, foot type, flange type.
· Port thread types: Rc, NPT, G.
· Rod boot material (J): nylon tarpaulin, maximum ambient temperature 70°C.
· Rod boot material (K): heat-resistant tarpaulin, maximum ambient temperature 110°C*.
*Maximum ambient temperature for the rod boot unit.

MB1W Series Square-Tube Type Air Cylinder, Standard Type, Double Acting, Double Rod Specifications

MB1W Series Square-Tube Type Air Cylinder, Standard Type, Double Acting, Double Rod external appearance

MB1W Series Square-Tube Type Air Cylinder, Standard Type, Double Acting, Double Rod external appearance

MB1W Series Square-Tube Type Air Cylinder, Standard Type, Double Acting, Double Rod JIS symbol (air cushion)

MB1W Series Square-Tube Type Air Cylinder, Standard Type, Double Acting, Double Rod JIS symbol (air cushion)

Tube Inner Diameter (mm)3240506380100125
ActionDouble acting, double rod
FluidAir
Proof Pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.05 MPa
Ambient temperature and
Operating Fluid Temperature
Without auto switch: -10°C to +70 ℃ (No freezing)
With auto switch: -10°C to +60 ℃ (No freezing)
LubricationNot required (non-lubricated)
Piston Speed50 to 1,000 mm/s50 to 700 mm/s
Stroke Length ToleranceUp to 250: (0 to +1.0), 251 to 1,000: (0 to +1.4)
Cushion*Air cushion or rubber bumper
Connection Port Size (Rc, NPT, G)1/81/43/81/2
MountingBasic style, foot style, flange style

*Kinetic energy absorbable by the cushion mechanism is the same as double acting, single rod type.

Weight Table

 

(Unit: kg)

 

Tube Inner Diameter (mm)3240506380100125
Basic weightBasic type0.590.811.431.713.184.386.68
Foot type0.710.951.651.993.685.048.76
Flange type0.881.181.882.504.637.6910.86
Additional weight per 50 mm of strokeAll mounting brackets0.210.30.460.510.771.11.25

Calculation

Example) MB1WB32-100Z (Basic, ø32 [32‑mm diameter], 100 mm stroke)

  • Basic weight: 0.59 kg
  • Additional weight: 0.21 / 50 stroke
  • Cylinder stroke: 100 stroke

0.59 + +0.21 × 100/50 = 1.01kg

Drawing

Standard type

 

(Units: mm)

 

Dimensional drawings 1: basic (B)

Dimensional drawings 1: basic (B)

 

(Units: mm)

 

Dimensional drawings 2: basic (B)

Dimensional drawings 2: basic (B)

 

(Units: mm)

 

Tube Inner Diameter (mm)AALBB1CDEFGHH1JKKAMAMBMMNPS*VWZZ*
322219.5461732.512301313476M6 × 1610164M10 × 1.25261/88446.5178
40302752223816351314518M6 × 1614164M14 × 1.5261/48449186
503532652746.520401415.55811M8 × 1.25718165M18 × 1.530.51/494510.5210
633532752756.520451416.55811M8 × 1.25718165M18 × 1.530.53/894912210
804037953272254520197213M10 × 1.51022165M22 × 1.5373/811411.514258
10040371144189305520197216M10 × 1.51026165M26 × 1.5371/21141715258
125545013641110326027199716M12 × 1.751327206M27 × 2381/21201715314

*If bumpers are attached to both sides of the piston for the rubber bumper type, the overall length is longer than the cylinder with air cushion as follows: ø32 (32‑mm diameter), ø40 (40‑mm diameter): 6 mm; ø50 (50‑mm diameter), ø63 (63‑mm diameter): 8 mm; ø80 (80‑mm diameter), ø100 (100‑mm diameter): 10 mm; ø125 (125‑mm diameter): 12 mm.

Rubber cushion

 

(Units: mm)

 

Tube Inner Diameter (mm)SZZ
3290184
4090192
50102218
63102218
80124268
100124268
125132316

Precautions

  • *Product pictures are of representational models.
  • *See the SMC catalog for information other than that detailed above.
Part Number
MDB1WB125-25Z-M9BM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Custom-made Specifications

-

1 Piece(s) Quote 12525Air cushionBuilt-in magnetRcM9B12Basic typeNoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard

Please check the type/dimensions/specifications of the part MDB1WB125-25Z-M9BM in the MB1W Series Square-Tube Type Air Cylinder, Standard Type, Double Acting, Double Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MDB1WB125-25Z-M9BM trong chuỗi MB1W Series Square-Tube Type Air Cylinder, Standard Type, Double Acting, Double Rod.

Products like this...

Part Number
MB1WB32-50Z
MB1WB32-75Z
MB1WB40-100Z
MDB1WB125-30Z
MDB1WB125-40Z-M9BL
MDB1WB125-752Z-M9BWL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Custom-made Specifications

1,978,235 VND

1 Piece(s) 37 Day(s) 3250Air cushionWithout magnetRc---Basic typeNoneNone

-

1 Piece(s) Quote 3275Air cushionWithout magnetRc---Basic typeNoneNone

-

1 Piece(s) Quote 40100Air cushionWithout magnetRc---Basic typeNoneNone

-

1 Piece(s) Quote 12530Air cushionBuilt-in magnetRcNone--Basic typeNoneNone

-

1 Piece(s) Quote 12540Air cushionBuilt-in magnetRcM9B32Basic typeNoneNone

-

1 Piece(s) Quote 125752Air cushionBuilt-in magnetRcM9BW32Basic typeNoneNone