(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Cylinder, Double Acting, Single Rod (JCM/JCDM Series) (Part Number)

Air Cylinder, Double Acting, Single Rod (JCM/JCDM Series)
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

An air cylinder with a wide variety of cover types available.
[Features]
· There are no parts near the indicator LED, so visibility is improved.
· To mount the auto switch, simply insert it and position it correctly.
· Overall length shortened by up to 97 mm.
· Selectable port sizes: M5, Rc, NPT1/8.
· Male and female rod ends are available.
· With auto switch (JCDM).

Model Number Notation

Model Number Notation

Model Number Notation

JCM Series Air Cylinder, Double Acting, Single Rod Specifications

JCM Series Double Acting, Single Rod external appearance

JCM Series Double Acting, Single Rod external appearance

Double acting, single rod JIS symbol

Double acting, single rod JIS symbol

Cylinder Inner Diameter (mm)20253240
TypePneumatic
ActionDouble acting, single rod
FluidAir
Proof Pressure1.0 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.05 MPa
Ambient and Fluid Temperature5°C to 60°C (no freezing)
LubricationNot required (non-lubricated)
Stroke Length Tolerance(0 to +2.0) mm
Piston Speed50 to 500 mm/s
CushioningRubber cushion
Allowable kinetic energy (J)Male thread0.110.180.290.52
Female thread0.110.180.180.52

Standard Stroke Table

Tube inner diameter
(mm)
Standard Stroke (mm)
2025, 50, 75, 100, 125, 150, 200, 250, 300
25
32
40

*See the manufacturer's catalog if you need to exceed 300 strokes.

Mounting Brackets/Material, Surface Treatment

ClassificationNameMaterialSurface Treatment
Mounting bracketMounting NutCarbon steelZinc chromate
Rod end nutCarbon steelZinc chromate

Product Features

Selectable port sizes: M5, Rc1/8, NPT1/8. With the M5 port, the overall length is up to 13 mm shorter (for ø20 [20‑mm diameter])

Selectable port sizes: M5, Rc1/8, NPT1/8. With the M5 port, the overall length is up to 13 mm shorter (for ø20 [20‑mm diameter])

Male and female rod ends are available

Male and female rod ends are available

Product Dimensions

 

(Units: mm)

 

Dimensional drawings: basic (female thread on rod cover) (BZ)

Dimensional drawings: basic (female thread on rod cover) (BZ)

 

(Units: mm)

 

Tube inner diameterAALB1CDEFHH1JKAMMNA
2014.5121315.5814 (-0.1 to 0)2215M4 × 0.7 depth 7Width across flats 6 length 3.5M8 × 1.2524
2517.5151716.51014 (-0.1 to 0)2246M5 × 0.8 depth 7.5Width across flats 8 length 3.5M10 × 1.2527
3217.51517201018 (-0.1 to 0)2246M5 × 0.8 depth 8Width across flats 8 length 3.5M10 × 1.2534.5
4023.520.522241424 (-0.1 to 0)2308M6 × 1 depth 10Width across flats 12 length 3.5M14 × 1.542.5

Port Thread: M5

 

(Units: mm)

 

Tube inner diameterGAGBSZZ
209541 (46.5)62 (67.5)
2511543.5 (49)67.5 (73)
3210.5543.5 (49.5)67.5 (73.5)
4011550.5 (56.5)80.5 (86.5)

Port Thread: Rc1/8, NPT1/8

 

(Units: mm)

 

Tube inner diameterGAGBSZZ
Rc 1/8NPT 1/8
2010.5117.554 (59.5)75 (80.5)
2510.5117.552.5 (58)76.5 (82)
3210.510.57.553 (59)77 (83)
4010.510.57.557.5 (63.5)87.5 (93.5)

Female rod end

  • 20‑mm bore size: (A1) 8 mm / (H) 6.5 mm / (MM) M4 × 0.7 mm
  • 25‑mm bore size: (A1) 8 mm / (H) 6.5 mm / (MM) M5 × 0.8 mm
  • 32‑mm bore size: (A1) 12 mm / (H) 6.5 mm / (MM) M5 × 0.8 mm
  • 40‑mm bore size: (A1) 13 mm / (H) 6.5 mm / (MM) M8 × 1.25 mm
  • Bore size 20 mm: ZZ / 47.5 (53) mm
  • Bore size 25 mm: ZZ / 50 (55.5) mm
  • Bore size 32 mm: ZZ / 50 (56) mm
  • Bore size 40 mm: ZZ / 57 (63) mm
  • Bore size 20 mm: ZZ / 60.5 (66) mm
  • Bore size 25 mm: ZZ / 59 (64.5) mm
  • Bore size 32 mm: ZZ / 59.5 (65.5) mm
  • Bore size 40 mm: ZZ / 64 (70) mm

*The values inside ( ) are dimensions for the built-in magnet type.

Cover Types for This Product / Examples

Basic (female thread on rod cover) / Example: mounting thread on rod side

Basic (female thread on rod cover) / Example: mounting thread on rod side

Basic (female thread on both covers) / Example: mounting thread on rod and head sides

Basic (female thread on both covers) / Example: mounting thread on rod and head sides

Male thread on both covers / Example: head side mounting

Male thread on both covers / Example: head side mounting

Male thread on rod cover / rod side mounting

Male thread on rod cover / rod side mounting

Precautions

  • *Be sure to read the individual product precautions before use.
  • *See the manufacturer's catalog for product information other than the above.
  • *Product pictures are example representations for the product series. Please be aware that actual product specifications may be different.
Part Number
JCDMBZ20-85-M9BL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Support bracket Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape

-

1 Piece(s) Quote 2085Built-in magnetNo mounting nutM5M9B32Basic (female thread on rod cover)Male thread

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Standard Cushion Rubber cushion
Operating Pressure(MPa) 0.05 to 0.7 Type Pneumatic type

Please check the type/dimensions/specifications of the part JCDMBZ20-85-M9BL in the Air Cylinder, Double Acting, Single Rod (JCM/JCDM Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JCDMBZ20-85-M9BL trong chuỗi Air Cylinder, Double Acting, Single Rod (JCM/JCDM Series).

Products like this...

Part Number
JCDMB20-100-M9BL
JCDMB20-100-M9BM
JCDMB20-100-M9BW
JCDMBZ20TN-100
JCDMBZ20TN-100F
JCDMBZ20TN-125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Support bracket Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape

-

1 Piece(s) Quote 20100Built-in magnetNo mounting nutM5M9B32Basic (female thread on both covers)Male thread

-

1 Piece(s) Quote 20100Built-in magnetNo mounting nutM5M9B12Basic (female thread on both covers)Male thread

-

1 Piece(s) Quote 20100Built-in magnetNo mounting nutM5M9BW0.52Basic (female thread on both covers)Male thread

-

1 Piece(s) Quote 20100Built-in magnetNo mounting nutNPT 1/8None--Basic (female thread on rod cover)Male thread

-

1 Piece(s) Quote 20100Built-in magnetNo mounting nutNPT 1/8None--Basic (female thread on rod cover)Female Thread

-

1 Piece(s) Quote 20125Built-in magnetNo mounting nutNPT 1/8None--Basic (female thread on rod cover)Male thread