(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An air cylinder with a wide variety of cover types available.
[Features]
· There are no parts near the indicator LED, so visibility is improved.
· To mount the auto switch, simply insert it and position it correctly.
· Overall length shortened by up to 97 mm.
· Selectable port sizes: M5, Rc, NPT1/8.
· Male and female rod ends are available.
· With auto switch (JCDM).
Model Number Notation
JCM Series Double Acting, Single Rod external appearance
Double acting, single rod JIS symbol
Cylinder Inner Diameter (mm) | 20 | 25 | 32 | 40 | |
---|---|---|---|---|---|
Type | Pneumatic | ||||
Action | Double acting, single rod | ||||
Fluid | Air | ||||
Proof Pressure | 1.0 MPa | ||||
Maximum operating pressure | 0.7 MPa | ||||
Minimum operating pressure | 0.05 MPa | ||||
Ambient and Fluid Temperature | 5°C to 60°C (no freezing) | ||||
Lubrication | Not required (non-lubricated) | ||||
Stroke Length Tolerance | (0 to +2.0) mm | ||||
Piston Speed | 50 to 500 mm/s | ||||
Cushioning | Rubber cushion | ||||
Allowable kinetic energy (J) | Male thread | 0.11 | 0.18 | 0.29 | 0.52 |
Female thread | 0.11 | 0.18 | 0.18 | 0.52 |
Tube inner diameter (mm) | Standard Stroke (mm) |
---|---|
20 | 25, 50, 75, 100, 125, 150, 200, 250, 300 |
25 | |
32 | |
40 |
*See the manufacturer's catalog if you need to exceed 300 strokes.
Classification | Name | Material | Surface Treatment |
---|---|---|---|
Mounting bracket | Mounting Nut | Carbon steel | Zinc chromate |
Rod end nut | Carbon steel | Zinc chromate |
Selectable port sizes: M5, Rc1/8, NPT1/8. With the M5 port, the overall length is up to 13 mm shorter (for ø20 [20‑mm diameter])
Male and female rod ends are available
(Units: mm)
Dimensional drawings: basic (female thread on rod cover) (BZ)
(Units: mm)
Tube inner diameter | A | AL | B1 | C | D | E | F | H | H1 | J | KA | MM | NA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | 14.5 | 12 | 13 | 15.5 | 8 | 14 (-0.1 to 0) | 2 | 21 | 5 | M4 × 0.7 depth 7 | Width across flats 6 length 3.5 | M8 × 1.25 | 24 |
25 | 17.5 | 15 | 17 | 16.5 | 10 | 14 (-0.1 to 0) | 2 | 24 | 6 | M5 × 0.8 depth 7.5 | Width across flats 8 length 3.5 | M10 × 1.25 | 27 |
32 | 17.5 | 15 | 17 | 20 | 10 | 18 (-0.1 to 0) | 2 | 24 | 6 | M5 × 0.8 depth 8 | Width across flats 8 length 3.5 | M10 × 1.25 | 34.5 |
40 | 23.5 | 20.5 | 22 | 24 | 14 | 24 (-0.1 to 0) | 2 | 30 | 8 | M6 × 1 depth 10 | Width across flats 12 length 3.5 | M14 × 1.5 | 42.5 |
(Units: mm)
Tube inner diameter | GA | GB | S | ZZ |
---|---|---|---|---|
20 | 9 | 5 | 41 (46.5) | 62 (67.5) |
25 | 11 | 5 | 43.5 (49) | 67.5 (73) |
32 | 10.5 | 5 | 43.5 (49.5) | 67.5 (73.5) |
40 | 11 | 5 | 50.5 (56.5) | 80.5 (86.5) |
(Units: mm)
Tube inner diameter | GA | GB | S | ZZ | |
---|---|---|---|---|---|
Rc 1/8 | NPT 1/8 | ||||
20 | 10.5 | 11 | 7.5 | 54 (59.5) | 75 (80.5) |
25 | 10.5 | 11 | 7.5 | 52.5 (58) | 76.5 (82) |
32 | 10.5 | 10.5 | 7.5 | 53 (59) | 77 (83) |
40 | 10.5 | 10.5 | 7.5 | 57.5 (63.5) | 87.5 (93.5) |
*The values inside ( ) are dimensions for the built-in magnet type.
Basic (female thread on rod cover) / Example: mounting thread on rod side
Basic (female thread on both covers) / Example: mounting thread on rod and head sides
Male thread on both covers / Example: head side mounting
Male thread on rod cover / rod side mounting
Part Number |
---|
JCDMBZ20-25F-M9BL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 25 | Built-in magnet | No mounting nut | M5 | M9B | 3 | 2 | Basic (female thread on rod cover) | Female Thread |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Cushion | Rubber cushion |
Operating Pressure(MPa) | 0.05 to 0.7 | Type | Pneumatic type |
Please check the type/dimensions/specifications of the part JCDMBZ20-25F-M9BL in the Air Cylinder, Double Acting, Single Rod (JCM/JCDM Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JCDMBZ20-25F-M9BL trong chuỗi Air Cylinder, Double Acting, Single Rod (JCM/JCDM Series).
Part Number |
---|
JCDMB20-100-M9BL |
JCDMB20-100-M9BM |
JCDMB20-100-M9BW |
JCDMBZ20-25F-M9BW |
JCDMBZ20-25F-M9BWL |
JCDMBZ20-25F-M9BWMS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 100 | Built-in magnet | No mounting nut | M5 | M9B | 3 | 2 | Basic (female thread on both covers) | Male thread | ||
- | 1 Piece(s) | Quote | 20 | 100 | Built-in magnet | No mounting nut | M5 | M9B | 1 | 2 | Basic (female thread on both covers) | Male thread | ||
- | 1 Piece(s) | Quote | 20 | 100 | Built-in magnet | No mounting nut | M5 | M9BW | 0.5 | 2 | Basic (female thread on both covers) | Male thread | ||
- | 1 Piece(s) | Quote | 20 | 25 | Built-in magnet | No mounting nut | M5 | M9BW | 0.5 | 2 | Basic (female thread on rod cover) | Female Thread | ||
- | 1 Piece(s) | Quote | 20 | 25 | Built-in magnet | No mounting nut | M5 | M9BW | 3 | 2 | Basic (female thread on rod cover) | Female Thread | ||
- | 1 Piece(s) | Quote | 20 | 25 | Built-in magnet | No mounting nut | M5 | M9BW | 1 | 1 | Basic (female thread on rod cover) | Female Thread |